#include <nd6.h>
Public Member Functions | |
PACK_STRUCT_FIELD (u16_t chksum) | |
PACK_STRUCT_FIELD (u16_t router_lifetime) | |
PACK_STRUCT_FIELD (u32_t reachable_time) | |
PACK_STRUCT_FIELD (u32_t retrans_timer) | |
PACK_STRUCT_FLD_8 (u8_t type) | |
PACK_STRUCT_FLD_8 (u8_t code) | |
PACK_STRUCT_FLD_8 (u8_t current_hop_limit) | |
PACK_STRUCT_FLD_8 (u8_t flags) | |
ra_header::PACK_STRUCT_FIELD | ( | u16_t | chksum | ) |
ra_header::PACK_STRUCT_FIELD | ( | u16_t | router_lifetime | ) |
ra_header::PACK_STRUCT_FIELD | ( | u32_t | reachable_time | ) |
ra_header::PACK_STRUCT_FIELD | ( | u32_t | retrans_timer | ) |
ra_header::PACK_STRUCT_FLD_8 | ( | u8_t | type | ) |
ra_header::PACK_STRUCT_FLD_8 | ( | u8_t | code | ) |
ra_header::PACK_STRUCT_FLD_8 | ( | u8_t | current_hop_limit | ) |
ra_header::PACK_STRUCT_FLD_8 | ( | u8_t | flags | ) |