#include <stats.h>
Data Fields | |
struct stats_proto | etharp |
struct stats_proto | icmp |
struct stats_proto | icmp6 |
struct stats_proto | ip |
struct stats_proto | ip6 |
struct stats_proto | ip6_frag |
struct stats_proto | ip_frag |
struct stats_proto | link |
struct stats_mem | mem |
struct stats_mem | memp [MEMP_MAX] |
struct stats_igmp | mld6 |
struct stats_proto | nd6 |
struct stats_sys | sys |
struct stats_proto | tcp |
struct stats_proto | udp |
struct stats_proto stats_::etharp |
struct stats_proto stats_::icmp |
struct stats_proto stats_::icmp6 |
struct stats_proto stats_::ip |
struct stats_proto stats_::ip6 |
struct stats_proto stats_::ip6_frag |
struct stats_proto stats_::ip_frag |
struct stats_proto stats_::link |
struct stats_mem stats_::mem |
Referenced by stats_init().
Referenced by stats_init().
struct stats_igmp stats_::mld6 |
struct stats_proto stats_::nd6 |
struct stats_sys stats_::sys |
Referenced by sys_mbox_free(), sys_mbox_new(), sys_sem_free(), and sys_sem_new().
struct stats_proto stats_::tcp |
struct stats_proto stats_::udp |