Device name.
It is assigned by the application. It is used mainly for Wi-Fi Direct device discovery.
#include <m2m_types.h>
Data Fields | |
uint8 | __PAD__ [PAD_SZ(M2M_DEVICE_NAME_MAX)] |
uint8 | au8DeviceName [M2M_DEVICE_NAME_MAX] |
uint8 tstrM2MDeviceNameConfig::__PAD__[PAD_SZ(M2M_DEVICE_NAME_MAX)] |
Padding bytes for forcing 4-byte alignment
uint8 tstrM2MDeviceNameConfig::au8DeviceName[M2M_DEVICE_NAME_MAX] |
NULL terminated device name
Referenced by m2m_wifi_set_device_name().