HT (High Throughput) enable (default) or disable.
The application can request to enable or disable 11n HT feature in firmware. HT is enabled by default.
#include <m2m_types.h>
Data Fields | |
uint8 | __PAD__ [PAD_SZ(1)] |
uint8 | u8Enable |
uint8 tstrM2mReqHTEnable::u8Enable |
Index of the desired scan result
Referenced by m2m_wifi_set_ht_enable().