Structure holding SPI R/W parameters.
Structure holding Cmd 53 parameters.
Structure holding Cmd 52 parameters.
#include <nm_bus_wrapper.h>
Data Fields | |
uint8 * | pu8InBuf |
uint8 * | pu8OutBuf |
uint16 | u16Sz |
uint8* tstrNmSpiRw::pu8InBuf |
pointer to input buffer.
Can be set to null and in this case zeros should be sent at MOSI
Referenced by nm_bus_ioctl().
uint8* tstrNmSpiRw::pu8OutBuf |
pointer to output buffer.
Can be set to null and in this case data from MISO can be ignored
Referenced by nm_bus_ioctl().
uint16 tstrNmSpiRw::u16Sz |
Transfere size
Referenced by nm_bus_ioctl().