#include <udp.h>
Data Fields | |
u8_t | flags |
IP_PCB | |
u16_t | local_port |
ports are in host byte order More... | |
struct udp_pcb * | next |
union { | |
udp_recv_fn ip4 | |
} | recv |
receive callback function More... | |
void * | recv_arg |
user-supplied argument for the recv callback More... | |
u16_t | remote_port |
u8_t udp_pcb::flags |
Referenced by lwip_netconn_do_getaddr(), udp_connect(), udp_disconnect(), and udp_input().
udp_recv_fn udp_pcb::ip4 |
Referenced by udp_input(), and udp_recv().
udp_pcb::IP_PCB |
u16_t udp_pcb::local_port |
ports are in host byte order
Referenced by lwip_netconn_do_getaddr(), udp_bind(), udp_connect(), udp_input(), and udp_new_port().
struct udp_pcb* udp_pcb::next |
Referenced by udp_bind(), udp_connect(), udp_input(), udp_new_port(), and udp_remove().
union { ... } udp_pcb::recv |
receive callback function
Referenced by udp_input(), and udp_recv().
void* udp_pcb::recv_arg |
user-supplied argument for the recv callback
Referenced by lwip_netconn_do_delconn(), udp_input(), and udp_recv().
u16_t udp_pcb::remote_port |
Referenced by lwip_netconn_do_getaddr(), udp_connect(), udp_disconnect(), udp_input(), and udp_send().