Configurations for the WILC3000 Serial Bridge Application.
Copyright (c) 2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | CONF_STDIO_BAUDRATE 115200 |
#define | CONF_STDIO_CHAR_LENGTH US_MR_CHRL_8_BIT |
#define | CONF_STDIO_PARITY US_MR_PAR_NO |
#define | CONF_STDIO_STOP_BITS US_MR_NBSTOP_1_BIT |
#define | CONF_STDIO_USART_MODULE EDBG_UART_MODULE |
#define CONF_STDIO_BAUDRATE 115200 |
#define CONF_STDIO_CHAR_LENGTH US_MR_CHRL_8_BIT |
#define CONF_STDIO_PARITY US_MR_PAR_NO |
Referenced by bt_configure_usart(), and configure_usart().
#define CONF_STDIO_STOP_BITS US_MR_NBSTOP_1_BIT |
#define CONF_STDIO_USART_MODULE EDBG_UART_MODULE |
Referenced by configure_usart(), usart_stream_reset(), and usart_stream_write().