Microchip® Advanced Software Framework

ip6_hdr Struct Reference

#include <ip6.h>

Public Member Functions

 PACK_STRUCT_FIELD (u32_t _v_tc_fl)
 
 PACK_STRUCT_FIELD (u16_t _plen)
 
 PACK_STRUCT_FLD_8 (u8_t _nexth)
 
 PACK_STRUCT_FLD_8 (u8_t _hoplim)
 
 PACK_STRUCT_FLD_S (ip6_addr_p_t src)
 
 PACK_STRUCT_FLD_S (ip6_addr_p_t dest)
 

ip6_hdr::PACK_STRUCT_FIELD ( u32_t  _v_tc_fl)
ip6_hdr::PACK_STRUCT_FIELD ( u16_t  _plen)
ip6_hdr::PACK_STRUCT_FLD_8 ( u8_t  _nexth)
ip6_hdr::PACK_STRUCT_FLD_8 ( u8_t  _hoplim)
ip6_hdr::PACK_STRUCT_FLD_S ( ip6_addr_p_t  src)
ip6_hdr::PACK_STRUCT_FLD_S ( ip6_addr_p_t  dest)