Microchip® Advanced Software Framework

ip_hdr Struct Reference

#include <ip4.h>

Public Member Functions

 PACK_STRUCT_FIELD (u16_t _len)
 
 PACK_STRUCT_FIELD (u16_t _id)
 
 PACK_STRUCT_FIELD (u16_t _offset)
 
 PACK_STRUCT_FIELD (u16_t _chksum)
 
 PACK_STRUCT_FLD_8 (u8_t _v_hl)
 
 PACK_STRUCT_FLD_8 (u8_t _tos)
 
 PACK_STRUCT_FLD_8 (u8_t _ttl)
 
 PACK_STRUCT_FLD_8 (u8_t _proto)
 
 PACK_STRUCT_FLD_S (ip_addr_p_t src)
 
 PACK_STRUCT_FLD_S (ip_addr_p_t dest)
 

ip_hdr::PACK_STRUCT_FIELD ( u16_t  _len)
ip_hdr::PACK_STRUCT_FIELD ( u16_t  _id)
ip_hdr::PACK_STRUCT_FIELD ( u16_t  _offset)
ip_hdr::PACK_STRUCT_FIELD ( u16_t  _chksum)
ip_hdr::PACK_STRUCT_FLD_8 ( u8_t  _v_hl)
ip_hdr::PACK_STRUCT_FLD_8 ( u8_t  _tos)
ip_hdr::PACK_STRUCT_FLD_8 ( u8_t  _ttl)
ip_hdr::PACK_STRUCT_FLD_8 ( u8_t  _proto)
ip_hdr::PACK_STRUCT_FLD_S ( ip_addr_p_t  src)
ip_hdr::PACK_STRUCT_FLD_S ( ip_addr_p_t  dest)