Microchip® Advanced Software Framework

mld_header Struct Reference

Multicast listener report/query/done message header.

#include <mld6.h>

Public Member Functions

 PACK_STRUCT_FIELD (u16_t chksum)
 
 PACK_STRUCT_FIELD (u16_t max_resp_delay)
 
 PACK_STRUCT_FIELD (u16_t reserved)
 
 PACK_STRUCT_FLD_8 (u8_t type)
 
 PACK_STRUCT_FLD_8 (u8_t code)
 
 PACK_STRUCT_FLD_S (ip6_addr_p_t multicast_address)
 

mld_header::PACK_STRUCT_FIELD ( u16_t  chksum)
mld_header::PACK_STRUCT_FIELD ( u16_t  max_resp_delay)
mld_header::PACK_STRUCT_FIELD ( u16_t  reserved)
mld_header::PACK_STRUCT_FLD_8 ( u8_t  type)
mld_header::PACK_STRUCT_FLD_8 ( u8_t  code)
mld_header::PACK_STRUCT_FLD_S ( ip6_addr_p_t  multicast_address)