Microchip® Advanced Software Framework

tstrM2MConnInfo Struct Reference

M2M Provisioning Information obtained from the HTTP Provisioning server.

#include <m2m_types.h>

Data Fields

uint8 __PAD__ [PAD_SZ(M2M_MAX_SSID_LEN+2)]
 
char acSSID [M2M_MAX_SSID_LEN]
 
sint8 s8RSSI
 
uint8 u8SecType
 

uint8 tstrM2MConnInfo::__PAD__[PAD_SZ(M2M_MAX_SSID_LEN+2)]

Padding bytes for forcing 4-byte alignment

char tstrM2MConnInfo::acSSID[M2M_MAX_SSID_LEN]

AP connection SSID name

sint8 tstrM2MConnInfo::s8RSSI

Connection RSSI signal

uint8 tstrM2MConnInfo::u8SecType

Security type