Microchip® Advanced Software Framework

usart_frame Struct Reference

Data Fields

int(* handler )(uint8_t *buffer, uint8_t size)
 
uint8_t header [4]
 
uint32_t header_size
 
uint32_t min_size
 

int(* usart_frame::handler)(uint8_t *buffer, uint8_t size)
uint8_t usart_frame::header[4]
uint32_t usart_frame::header_size
uint32_t usart_frame::min_size