Synchrnonous enable/disable interrupts fucntion.
Functions | |
void | nm_bsp_interrupt_ctrl (uint8 u8Enable) |
Enable/Disable interrupts. More... | |
Enable/Disable interrupts.
[in] | u8Enable | '0' disable interrupts. '1' enable interrupts |
References CONF_WILC_SPI_INT_MASK, CONF_WILC_SPI_INT_PIO, pio_disable_interrupt(), pio_enable_interrupt(), and pio_get_interrupt_status().
Referenced by hif_isr(), hif_set_rx_done(), and isr().