Function to retrieve the current MAC address.
The function is blocking until the response is received.
Functions | |
NMI_API sint8 | m2m_wifi_get_mac_address (uint8 *pu8MacAddr0, uint8 *pu8MacAddr1) |
Request the current MAC addresses of the device (the working mac addresses). (the function is Blocking until response received) More... | |
Request the current MAC addresses of the device (the working mac addresses). (the function is Blocking until response received)
[out] | pu8MacAddr0 | Output MAC address buffer of 6 bytes size for AP interface. pu8MacAddr1 Output MAC address buffer of 6 bytes size for STA interface. |
[out] | pu8MacAddr0 | Output MAC address buffer of 6 bytes size for AP interface. pu8MacAddr1 Output MAC address buffer of 6 bytes size for STA interface |
References hif_chip_sleep(), hif_chip_wake(), m2m_memcpy(), M2M_SUCCESS, and nmi_get_mac_address().
Referenced by os_m2m_wifi_get_mac_address_imp(), wifi_cb(), and wilc_netif_low_level_init().