#include <at_cmd_Handler.h>
uint8 connect_status::u8Ap_status |
uint8 connect_status::u8Growl_status |
uint8 connect_status::u8GrowlNumOfCBs |
uint8 connect_status::u8P2p_status |
uint8 connect_status::u8Prov_status |
uint8 connect_status::u8Sta_status |
Referenced by atCmd_ApEnable_Handler(), atCmd_Connect_Handler(), atCmd_DisConnect_Handler(), atCmd_FileDownload_Handler(), atCmd_HTTPCon_Handler(), atCmd_IPCon_Handler(), atCmd_Iperf_Handler(), atCmd_P2pEnable_Handler(), atCmd_Ping(), init_m2m_app(), and wifi_cb().
uint8 connect_status::u8Wps_status |