Multicast listener report/query/done message header.
#include <mld6.h>
Public Member Functions | |
PACK_STRUCT_FIELD (u16_t chksum) | |
PACK_STRUCT_FIELD (u16_t max_resp_delay) | |
PACK_STRUCT_FIELD (u16_t reserved) | |
PACK_STRUCT_FLD_8 (u8_t type) | |
PACK_STRUCT_FLD_8 (u8_t code) | |
PACK_STRUCT_FLD_S (ip6_addr_p_t multicast_address) | |
mld_header::PACK_STRUCT_FIELD | ( | u16_t | chksum | ) |
mld_header::PACK_STRUCT_FIELD | ( | u16_t | max_resp_delay | ) |
mld_header::PACK_STRUCT_FIELD | ( | u16_t | reserved | ) |
mld_header::PACK_STRUCT_FLD_8 | ( | u8_t | type | ) |
mld_header::PACK_STRUCT_FLD_8 | ( | u8_t | code | ) |
mld_header::PACK_STRUCT_FLD_S | ( | ip6_addr_p_t | multicast_address | ) |