Wi-Fi Scan Request.
#include <m2m_types.h>
Data Fields | |
uint8 | __PAD__ [PAD_SZ(1+M2M_MAX_SSID_LEN)] |
uint8 | au8SSID [M2M_MAX_SSID_LEN] |
uint8 | u8ChNum |
uint8 tstrM2MScan::__PAD__[PAD_SZ(1+M2M_MAX_SSID_LEN)] |
Padding bytes for forcing 4-byte alignment
uint8 tstrM2MScan::au8SSID[M2M_MAX_SSID_LEN] |
SSID of the favorite Ap. If this AP is found after scan is completed, WILC will connect to it.
Referenced by m2m_wifi_request_scan_ssid().
uint8 tstrM2MScan::u8ChNum |
The Wi-Fi RF Channel number tenuM2mScanCh for possible channel values
Referenced by m2m_wifi_request_scan(), and m2m_wifi_request_scan_ssid().