WPS Result.
This structure is passed to the application in response to a WPS request. If the WPS session is completed successfully, the structure will have Non-ZERO authentication type. If the WPS Session fails (due to error or timeout) the authentication type is set to ZERO.
#include <m2m_types.h>
Data Fields | |
uint8 | __PAD__ [PAD_SZ(2+M2M_MAX_SSID_LEN+M2M_MAX_PSK_LEN)] |
uint8 | au8PSK [M2M_MAX_PSK_LEN] |
uint8 | au8SSID [M2M_MAX_SSID_LEN] |
uint8 | u8AuthType |
uint8 | u8Ch |
uint8 tstrM2MWPSInfo::__PAD__[PAD_SZ(2+M2M_MAX_SSID_LEN+M2M_MAX_PSK_LEN)] |
Padding bytes for forcing 4-byte alignment
uint8 tstrM2MWPSInfo::au8PSK[M2M_MAX_PSK_LEN] |
PSK for the network obtained from WPS.
Referenced by wifi_cb().
uint8 tstrM2MWPSInfo::au8SSID[M2M_MAX_SSID_LEN] |
SSID obtained from WPS.
Referenced by wifi_cb().