Wi-Fi Connect Request.
#include <m2m_types.h>
Data Fields | |
uint8 | __PAD__ [PAD_SZ(sizeof(tstrM2MWifiSecInfo)+M2M_MAX_SSID_LEN+2)] |
uint8 | au8SSID [M2M_MAX_SSID_LEN] |
tstrM2MWifiSecInfo | strSec |
uint16 | u16Ch |
uint8 tstrM2mWifiConnect::__PAD__[PAD_SZ(sizeof(tstrM2MWifiSecInfo)+M2M_MAX_SSID_LEN+2)] |
Padding bytes for forcing 4-byte alignment
uint8 tstrM2mWifiConnect::au8SSID[M2M_MAX_SSID_LEN] |
SSID of the desired AP. It must be NULL terminated string.
Referenced by m2m_wifi_connect().
tstrM2MWifiSecInfo tstrM2mWifiConnect::strSec |
Security parameters for authenticating with the AP.
Referenced by m2m_wifi_connect().
uint16 tstrM2mWifiConnect::u16Ch |
RF Channel for the target SSID.
Referenced by m2m_wifi_connect().