WEP security key parameters.
#include <m2m_types.h>
Data Fields | |
uint8 | __PAD__ [PAD_SZ(WEP_104_KEY_STRING_SIZE+1+3)] |
uint8 | au8WepKey [WEP_104_KEY_STRING_SIZE+1] |
uint8 | u8KeyIndx |
uint8 | u8KeySz |
uint8 | u8WepAuthType |
uint8 tstrM2mWifiWepParams::__PAD__[PAD_SZ(WEP_104_KEY_STRING_SIZE+1+3)] |
Padding bytes to keep the structure word alligned.
uint8 tstrM2mWifiWepParams::au8WepKey[WEP_104_KEY_STRING_SIZE+1] |
WEP Key represented as a NULL terminated ASCII string.
Referenced by atCmd_ApEnable_Handler(), atCmd_Connect_Handler(), and m2m_wifi_connect().
uint8 tstrM2mWifiWepParams::u8KeyIndx |
Wep key Index.
Referenced by atCmd_ApEnable_Handler(), atCmd_Connect_Handler(), and m2m_wifi_connect().
uint8 tstrM2mWifiWepParams::u8KeySz |
Wep key Size including NULL terminator.
Referenced by atCmd_ApEnable_Handler(), atCmd_Connect_Handler(), and m2m_wifi_connect().
uint8 tstrM2mWifiWepParams::u8WepAuthType |
WEP Security Authentication Type.
Referenced by m2m_wifi_connect().