#include <nm_bus_wrapper.h>
Data Fields | |
uint32_t | address:17 |
uint32_t | data:8 |
uint32_t | function:3 |
uint32_t | raw:1 |
uint32_t | read_write:1 |
uint32_t tstrNmSdioCmd52::address |
uint32_t tstrNmSdioCmd52::data |
uint32_t tstrNmSdioCmd52::function |
SDIO function
Referenced by nm_sdio_init(), nmi_sdio_cmd52(), sdio_read_reg(), sdio_set_func0_block_size(), sdio_set_func0_csa_address(), sdio_set_func1_block_size(), and sdio_write_reg().
uint32_t tstrNmSdioCmd52::raw |
uint32_t tstrNmSdioCmd52::read_write |
0 to read, 1 to write.
Referenced by nm_sdio_init(), nmi_sdio_cmd52(), sdio_read_reg(), sdio_set_func0_block_size(), sdio_set_func0_csa_address(), sdio_set_func1_block_size(), and sdio_write_reg().