Microchip® Advanced Software Framework

FreeRTOS_CLI.c File Reference
#include <string.h>
#include <stdint.h>
#include "include/FreeRTOS.h"
#include "include/task.h"
#include "include/FreeRTOS_CLI.h"

Data Structures

struct  xCOMMAND_INPUT_LIST
 

Typedefs

typedef struct xCOMMAND_INPUT_LIST CLI_Definition_List_Item_t
 

Functions

int8_t * FreeRTOS_CLIGetOutputBuffer (void)
 
const int8_t * FreeRTOS_CLIGetParameter (const int8_t *pcCommandString, unsigned portBASE_TYPE uxWantedParameter, portBASE_TYPE *pxParameterStringLength)
 
portBASE_TYPE FreeRTOS_CLIProcessCommand (const int8_t *const pcCommandInput, int8_t *pcWriteBuffer, size_t xWriteBufferLen)
 
portBASE_TYPE FreeRTOS_CLIRegisterCommand (const CLI_Command_Definition_t *const pxCommandToRegister)
 
static int8_t prvGetNumberOfParameters (const int8_t *pcCommandString)
 
static portBASE_TYPE prvHelpCommand (int8_t *pcWriteBuffer, size_t xWriteBufferLen, const int8_t *pcCommandString)
 

Variables

static int8_t cOutputBuffer [configCOMMAND_INT_MAX_OUTPUT_SIZE]
 
static const
CLI_Command_Definition_t 
xHelpCommand
 
static CLI_Definition_List_Item_t xRegisteredCommands
 

int8_t* FreeRTOS_CLIGetOutputBuffer ( void  )

References cOutputBuffer.

const int8_t* FreeRTOS_CLIGetParameter ( const int8_t *  pcCommandString,
unsigned portBASE_TYPE  uxWantedParameter,
portBASE_TYPE *  pxParameterStringLength 
)

References NULL.

portBASE_TYPE FreeRTOS_CLIProcessCommand ( const int8_t *const  pcCommandInput,
int8_t *  pcWriteBuffer,
size_t  xWriteBufferLen 
)
static int8_t prvGetNumberOfParameters ( const int8_t *  pcCommandString)
static

References pdFALSE, and pdTRUE.

Referenced by FreeRTOS_CLIProcessCommand().

static portBASE_TYPE prvHelpCommand ( int8_t *  pcWriteBuffer,
size_t  xWriteBufferLen,
const int8_t *  pcCommandString 
)
static

int8_t cOutputBuffer[configCOMMAND_INT_MAX_OUTPUT_SIZE]
static
const CLI_Command_Definition_t xHelpCommand
static
Initial value:
=
{
( const int8_t * const ) "help",
( const int8_t * const ) "\r\nhelp:\r\n Lists all the registered commands\r\n\r\n",
0
}
static portBASE_TYPE prvHelpCommand(int8_t *pcWriteBuffer, size_t xWriteBufferLen, const int8_t *pcCommandString)
Definition: FreeRTOS_CLI.c:274
CLI_Definition_List_Item_t xRegisteredCommands
static
Initial value:
=
{
}
static const CLI_Command_Definition_t xHelpCommand
Definition: FreeRTOS_CLI.c:68
#define NULL
Definition: nm_bsp.h:70

Referenced by FreeRTOS_CLIRegisterCommand(), and prvHelpCommand().