Data Structures | |
struct | dhcp |
struct | dhcp_msg |
minimum set of fields of any DHCP message More... | |
Macros | |
#define | DHCP_ACK 5 |
#define | DHCP_AUTOIP_COOP_STATE_OFF 0 |
AUTOIP cooperation flags. More... | |
#define | DHCP_AUTOIP_COOP_STATE_ON 1 |
#define | DHCP_BACKING_OFF 12 |
not yet implemented #define DHCP_RELEASING 11 More... | |
#define | DHCP_BOOTREPLY 2 |
#define | DHCP_BOOTREQUEST 1 |
#define | DHCP_BOUND 10 |
#define | DHCP_CHADDR_LEN 16U |
#define | DHCP_CHADDR_OFS 28 |
#define | DHCP_CHECKING 8 |
#define | DHCP_CIADDR_OFS 12 |
#define | DHCP_CLIENT_PORT 68 |
#define | DHCP_COARSE_TIMER_MSECS (DHCP_COARSE_TIMER_SECS * 1000UL) |
period (in milliseconds) of the application calling dhcp_coarse_tmr() More... | |
#define | DHCP_COARSE_TIMER_SECS 60 |
period (in seconds) of the application calling dhcp_coarse_tmr() More... | |
#define | DHCP_COOKIE_OFS DHCP_MSG_LEN |
#define | DHCP_DECLINE 4 |
#define | DHCP_DISCOVER 1 |
DHCP message types. More... | |
#define | DHCP_FILE_LEN 128U |
#define | DHCP_FILE_OFS 108 |
#define | DHCP_FINE_TIMER_MSECS 500 |
period (in milliseconds) of the application calling dhcp_fine_tmr() More... | |
#define | DHCP_FLAGS_OFS 10 |
#define | DHCP_GIADDR_OFS 24 |
#define | DHCP_HLEN_OFS 2 |
#define | DHCP_HOPS_OFS 3 |
#define | DHCP_HTYPE_ETH 1 |
DHCP hardware type, currently only ethernet is supported. More... | |
#define | DHCP_HTYPE_OFS 1 |
#define | DHCP_INFORM 8 |
#define | DHCP_INIT 2 |
#define | DHCP_MAGIC_COOKIE 0x63825363UL |
#define | DHCP_MIN_OPTIONS_LEN 68U |
#define | DHCP_MSG_LEN 236 |
#define | DHCP_NAK 6 |
#define | DHCP_OFF 0 |
DHCP client states. More... | |
#define | DHCP_OFFER 2 |
#define | DHCP_OP_OFS 0 |
DHCP message item offsets and length. More... | |
#define | DHCP_OPTION_BOOTFILE 67 |
#define | DHCP_OPTION_BROADCAST 28 |
#define | DHCP_OPTION_CLIENT_ID 61 |
#define | DHCP_OPTION_DNS_SERVER 6 |
#define | DHCP_OPTION_END 255 |
#define | DHCP_OPTION_HOSTNAME 12 |
#define | DHCP_OPTION_IP_TTL 23 |
#define | DHCP_OPTION_LEASE_TIME 51 /* RFC 2132 9.2, time in seconds, in 4 bytes */ |
#define | DHCP_OPTION_MAX_MSG_SIZE 57 /* RFC 2132 9.10, message size accepted >= 576 */ |
#define | DHCP_OPTION_MAX_MSG_SIZE_LEN 2 |
#define | DHCP_OPTION_MESSAGE_TYPE 53 /* RFC 2132 9.6, important for DHCP */ |
#define | DHCP_OPTION_MESSAGE_TYPE_LEN 1 |
#define | DHCP_OPTION_MTU 26 |
#define | DHCP_OPTION_OVERLOAD 52 /* RFC2132 9.3, use file and/or sname field for options */ |
#define | DHCP_OPTION_PAD 0 |
BootP options. More... | |
#define | DHCP_OPTION_PARAMETER_REQUEST_LIST 55 /* RFC 2132 9.8, requested option types */ |
#define | DHCP_OPTION_REQUESTED_IP 50 /* RFC 2132 9.1, requested IP address */ |
DHCP options. More... | |
#define | DHCP_OPTION_ROUTER 3 |
#define | DHCP_OPTION_SERVER_ID 54 /* RFC 2132 9.7, server IP address */ |
#define | DHCP_OPTION_SUBNET_MASK 1 /* RFC 2132 3.3 */ |
#define | DHCP_OPTION_T1 58 /* T1 renewal time */ |
#define | DHCP_OPTION_T2 59 /* T2 rebinding time */ |
#define | DHCP_OPTION_TCP_TTL 37 |
#define | DHCP_OPTION_TFTP_SERVERNAME 66 |
#define | DHCP_OPTION_US 60 |
#define | DHCP_OPTIONS_LEN DHCP_MIN_OPTIONS_LEN |
make sure user does not configure this too small More... | |
#define | DHCP_OPTIONS_OFS (DHCP_MSG_LEN + 4) |
#define | DHCP_OVERLOAD_FILE 1 |
#define | DHCP_OVERLOAD_NONE 0 |
possible combinations of overloading the file and sname fields with options More... | |
#define | DHCP_OVERLOAD_SNAME 2 |
#define | DHCP_OVERLOAD_SNAME_FILE 3 |
#define | DHCP_REBINDING 4 |
#define | DHCP_REBOOTING 3 |
#define | DHCP_RELEASE 7 |
#define | dhcp_remove_struct(netif) do { (netif)->dhcp = NULL; } while(0) |
Remove a struct dhcp previously set to the netif using dhcp_set_struct() More... | |
#define | DHCP_RENEWING 5 |
#define | DHCP_REQUEST 3 |
#define | DHCP_REQUESTING 1 |
#define | DHCP_SECS_OFS 8 |
#define | DHCP_SELECTING 6 |
#define | DHCP_SERVER_PORT 67 |
#define | DHCP_SIADDR_OFS 20 |
#define | DHCP_SNAME_LEN 64U |
#define | DHCP_SNAME_OFS 44 |
#define | DHCP_XID_OFS 4 |
#define | DHCP_YIADDR_OFS 16 |
Functions | |
void | dhcp_arp_reply (struct netif *netif, ip_addr_t *addr) |
if enabled, check whether the offered IP address is not in use, using ARP More... | |
void | dhcp_cleanup (struct netif *netif) |
Removes a struct dhcp from a netif. More... | |
void | dhcp_coarse_tmr (void) |
to be called every minute More... | |
void | dhcp_fine_tmr (void) |
to be called every half second More... | |
void | dhcp_inform (struct netif *netif) |
inform server of our manual IP address More... | |
void | dhcp_network_changed (struct netif *netif) |
Handle a possible change in the network configuration. More... | |
err_t | dhcp_release (struct netif *netif) |
release the DHCP lease, usually called before dhcp_stop() More... | |
err_t | dhcp_renew (struct netif *netif) |
enforce early lease renewal (not needed normally) More... | |
PACK_STRUCT_END void | dhcp_set_struct (struct netif *netif, struct dhcp *dhcp) |
Set a statically allocated struct dhcp to work with. More... | |
err_t | dhcp_start (struct netif *netif) |
start DHCP configuration More... | |
void | dhcp_stop (struct netif *netif) |
stop DHCP configuration More... | |
Variables | |
PACK_STRUCT_BEGIN struct dhcp_msg | PACK_STRUCT_STRUCT |
#define DHCP_ACK 5 |
Referenced by dhcp_parse_reply(), dhcp_recv(), and lwip_dhcp_server_fn().
#define DHCP_AUTOIP_COOP_STATE_OFF 0 |
AUTOIP cooperation flags.
Referenced by dhcp_bind(), dhcp_discover(), dhcp_network_changed(), and dhcp_stop().
#define DHCP_AUTOIP_COOP_STATE_ON 1 |
Referenced by dhcp_bind(), dhcp_discover(), dhcp_network_changed(), and dhcp_stop().
#define DHCP_BACKING_OFF 12 |
not yet implemented #define DHCP_RELEASING 11
Referenced by dhcp_decline(), dhcp_handle_nak(), and dhcp_timeout().
#define DHCP_BOOTREPLY 2 |
Referenced by dhcp_recv(), and lwip_dhcp_server_fn().
#define DHCP_BOOTREQUEST 1 |
Referenced by dhcp_create_msg().
#define DHCP_BOUND 10 |
Referenced by dhcp_bind(), dhcp_network_changed(), dhcp_t1_timeout(), and dhcp_t2_timeout().
#define DHCP_CHADDR_LEN 16U |
Referenced by dhcp_create_msg(), and dhcp_recv().
#define DHCP_CHADDR_OFS 28 |
Referenced by lwip_dhcp_server_fn().
#define DHCP_CHECKING 8 |
Referenced by dhcp_arp_reply(), dhcp_check(), and dhcp_timeout().
#define DHCP_CIADDR_OFS 12 |
#define DHCP_CLIENT_PORT 68 |
Referenced by dhcp_inform(), dhcp_start(), lwip_dhcp_server_fn(), and udp_input().
#define DHCP_COARSE_TIMER_MSECS (DHCP_COARSE_TIMER_SECS * 1000UL) |
period (in milliseconds) of the application calling dhcp_coarse_tmr()
Referenced by dhcp_timer_coarse(), and sys_timeouts_init().
#define DHCP_COARSE_TIMER_SECS 60 |
period (in seconds) of the application calling dhcp_coarse_tmr()
Referenced by dhcp_bind().
#define DHCP_COOKIE_OFS DHCP_MSG_LEN |
Referenced by lwip_dhcp_server_fn().
#define DHCP_DECLINE 4 |
Referenced by dhcp_create_msg(), and dhcp_decline().
#define DHCP_DISCOVER 1 |
DHCP message types.
Referenced by dhcp_discover(), and lwip_dhcp_server_fn().
#define DHCP_FILE_LEN 128U |
Referenced by dhcp_create_msg(), and dhcp_parse_reply().
#define DHCP_FILE_OFS 108 |
Referenced by dhcp_parse_reply().
#define DHCP_FINE_TIMER_MSECS 500 |
period (in milliseconds) of the application calling dhcp_fine_tmr()
Referenced by dhcp_check(), dhcp_decline(), dhcp_discover(), dhcp_rebind(), dhcp_reboot(), dhcp_release(), dhcp_renew(), dhcp_select(), dhcp_timer_fine(), and sys_timeouts_init().
#define DHCP_FLAGS_OFS 10 |
Referenced by lwip_dhcp_server_fn().
#define DHCP_GIADDR_OFS 24 |
#define DHCP_HLEN_OFS 2 |
#define DHCP_HOPS_OFS 3 |
#define DHCP_HTYPE_ETH 1 |
DHCP hardware type, currently only ethernet is supported.
Referenced by dhcp_create_msg().
#define DHCP_HTYPE_OFS 1 |
#define DHCP_INFORM 8 |
Referenced by dhcp_create_msg(), dhcp_inform(), and lwip_dhcp_server_fn().
#define DHCP_INIT 2 |
Referenced by dhcp_start().
#define DHCP_MAGIC_COOKIE 0x63825363UL |
Referenced by dhcp_create_msg(), and lwip_dhcp_server_fn().
#define DHCP_MIN_OPTIONS_LEN 68U |
Referenced by dhcp_option_trailer().
#define DHCP_MSG_LEN 236 |
#define DHCP_NAK 6 |
Referenced by dhcp_recv(), and lwip_dhcp_server_fn().
#define DHCP_OFF 0 |
DHCP client states.
Referenced by dhcp_network_changed(), dhcp_release(), and dhcp_stop().
#define DHCP_OFFER 2 |
Referenced by dhcp_recv(), and lwip_dhcp_server_fn().
#define DHCP_OP_OFS 0 |
DHCP message item offsets and length.
Referenced by lwip_dhcp_server_fn().
#define DHCP_OPTION_BOOTFILE 67 |
#define DHCP_OPTION_BROADCAST 28 |
Referenced by dhcp_discover(), and dhcp_select().
#define DHCP_OPTION_CLIENT_ID 61 |
#define DHCP_OPTION_DNS_SERVER 6 |
Referenced by dhcp_discover(), dhcp_parse_reply(), dhcp_select(), and lwip_dhcp_server_fn().
#define DHCP_OPTION_END 255 |
Referenced by dhcp_option_trailer(), dhcp_parse_reply(), and lwip_dhcp_server_fn().
#define DHCP_OPTION_HOSTNAME 12 |
#define DHCP_OPTION_IP_TTL 23 |
#define DHCP_OPTION_LEASE_TIME 51 /* RFC 2132 9.2, time in seconds, in 4 bytes */ |
Referenced by dhcp_parse_reply(), and lwip_dhcp_server_fn().
#define DHCP_OPTION_MAX_MSG_SIZE 57 /* RFC 2132 9.10, message size accepted >= 576 */ |
Referenced by dhcp_discover(), dhcp_inform(), dhcp_rebind(), dhcp_reboot(), dhcp_renew(), and dhcp_select().
#define DHCP_OPTION_MAX_MSG_SIZE_LEN 2 |
Referenced by dhcp_discover(), dhcp_inform(), dhcp_rebind(), dhcp_reboot(), dhcp_renew(), and dhcp_select().
#define DHCP_OPTION_MESSAGE_TYPE 53 /* RFC 2132 9.6, important for DHCP */ |
Referenced by dhcp_create_msg(), dhcp_parse_reply(), and lwip_dhcp_server_fn().
#define DHCP_OPTION_MESSAGE_TYPE_LEN 1 |
Referenced by dhcp_create_msg().
#define DHCP_OPTION_MTU 26 |
#define DHCP_OPTION_OVERLOAD 52 /* RFC2132 9.3, use file and/or sname field for options */ |
Referenced by dhcp_parse_reply().
#define DHCP_OPTION_PAD 0 |
BootP options.
Referenced by dhcp_parse_reply().
#define DHCP_OPTION_PARAMETER_REQUEST_LIST 55 /* RFC 2132 9.8, requested option types */ |
Referenced by dhcp_discover(), and dhcp_select().
#define DHCP_OPTION_REQUESTED_IP 50 /* RFC 2132 9.1, requested IP address */ |
DHCP options.
Referenced by dhcp_decline(), dhcp_rebind(), dhcp_reboot(), dhcp_renew(), dhcp_select(), and lwip_dhcp_server_fn().
#define DHCP_OPTION_ROUTER 3 |
Referenced by dhcp_discover(), dhcp_parse_reply(), dhcp_select(), and lwip_dhcp_server_fn().
#define DHCP_OPTION_SERVER_ID 54 /* RFC 2132 9.7, server IP address */ |
Referenced by dhcp_parse_reply(), dhcp_rebind(), dhcp_renew(), dhcp_select(), and lwip_dhcp_server_fn().
#define DHCP_OPTION_SUBNET_MASK 1 /* RFC 2132 3.3 */ |
Referenced by dhcp_discover(), dhcp_parse_reply(), dhcp_select(), and lwip_dhcp_server_fn().
#define DHCP_OPTION_T1 58 /* T1 renewal time */ |
Referenced by dhcp_parse_reply(), and lwip_dhcp_server_fn().
#define DHCP_OPTION_T2 59 /* T2 rebinding time */ |
Referenced by dhcp_parse_reply(), and lwip_dhcp_server_fn().
#define DHCP_OPTION_TCP_TTL 37 |
#define DHCP_OPTION_TFTP_SERVERNAME 66 |
#define DHCP_OPTION_US 60 |
#define DHCP_OPTIONS_LEN DHCP_MIN_OPTIONS_LEN |
make sure user does not configure this too small
allow this to be configured in lwipopts.h, but not too small set this to be sufficient for your options in outgoing DHCP msgs
Referenced by dhcp_create_msg(), dhcp_decline(), dhcp_discover(), dhcp_inform(), dhcp_option(), dhcp_option_byte(), dhcp_option_long(), dhcp_option_short(), dhcp_option_trailer(), dhcp_rebind(), dhcp_reboot(), dhcp_release(), dhcp_renew(), and dhcp_select().
#define DHCP_OPTIONS_OFS (DHCP_MSG_LEN + 4) |
Referenced by dhcp_parse_reply(), lwip_dhcp_find_option(), and lwip_dhcp_server_fn().
#define DHCP_OVERLOAD_FILE 1 |
Referenced by dhcp_parse_reply().
#define DHCP_OVERLOAD_NONE 0 |
possible combinations of overloading the file and sname fields with options
#define DHCP_OVERLOAD_SNAME 2 |
Referenced by dhcp_parse_reply().
#define DHCP_OVERLOAD_SNAME_FILE 3 |
Referenced by dhcp_parse_reply().
#define DHCP_REBINDING 4 |
Referenced by dhcp_create_msg(), dhcp_network_changed(), dhcp_rebind(), dhcp_recv(), and dhcp_timeout().
#define DHCP_REBOOTING 3 |
Referenced by dhcp_network_changed(), dhcp_reboot(), dhcp_recv(), and dhcp_timeout().
#define DHCP_RELEASE 7 |
Referenced by dhcp_release().
Remove a struct dhcp previously set to the netif using dhcp_set_struct()
#define DHCP_RENEWING 5 |
Referenced by dhcp_create_msg(), dhcp_network_changed(), dhcp_recv(), dhcp_renew(), dhcp_t1_timeout(), dhcp_t2_timeout(), and dhcp_timeout().
#define DHCP_REQUEST 3 |
Referenced by dhcp_create_msg(), dhcp_rebind(), dhcp_reboot(), dhcp_renew(), dhcp_select(), and lwip_dhcp_server_fn().
#define DHCP_REQUESTING 1 |
Referenced by dhcp_recv(), dhcp_select(), dhcp_t1_timeout(), dhcp_t2_timeout(), and dhcp_timeout().
#define DHCP_SECS_OFS 8 |
Referenced by lwip_dhcp_server_fn().
#define DHCP_SELECTING 6 |
Referenced by dhcp_discover(), dhcp_recv(), and dhcp_timeout().
#define DHCP_SERVER_PORT 67 |
#define DHCP_SIADDR_OFS 20 |
Referenced by lwip_dhcp_server_fn().
#define DHCP_SNAME_LEN 64U |
Referenced by dhcp_create_msg(), and dhcp_parse_reply().
#define DHCP_SNAME_OFS 44 |
Referenced by dhcp_parse_reply().
#define DHCP_XID_OFS 4 |
#define DHCP_YIADDR_OFS 16 |
Referenced by lwip_dhcp_server_fn().
if enabled, check whether the offered IP address is not in use, using ARP
if enabled, check whether the offered IP address is not in use, using ARP
netif | the network interface on which the reply was received |
addr | The IP address we received a reply from |
References netif::dhcp, DHCP_CHECKING, DHCP_DEBUG, dhcp_decline(), ip4_addr_get_u32, ip_addr_cmp, LWIP_DBG_LEVEL_WARNING, LWIP_DBG_STATE, LWIP_DBG_TRACE, LWIP_DEBUGF, LWIP_ERROR(), NULL, dhcp::offered_ip_addr, dhcp::state, and X32_F.
Referenced by etharp_arp_input().
Removes a struct dhcp from a netif.
ATTENTION: Only use this when not using dhcp_set_struct() to allocate the struct dhcp since the memory is passed back to the heap.
netif | the netif from which to remove the struct dhcp |
References netif::dhcp, LWIP_ASSERT, mem_free, and NULL.
to be called every minute
to be called every minute
References netif::dhcp, DHCP_DEBUG, dhcp_t1_timeout(), dhcp_t2_timeout(), LWIP_DBG_STATE, LWIP_DBG_TRACE, LWIP_DEBUGF, netif_list, netif::next, NULL, dhcp::t1_timeout, and dhcp::t2_timeout.
Referenced by dhcp_timer_coarse().
to be called every half second
to be called every half second
A DHCP server is expected to respond within a short period of time. This timer checks whether an outstanding DHCP request is timed out.
References netif::dhcp, DHCP_DEBUG, dhcp_timeout(), LWIP_DBG_STATE, LWIP_DBG_TRACE, LWIP_DEBUGF, netif_list, netif::next, NULL, and dhcp::request_timeout.
Referenced by dhcp_timer_fine().
inform server of our manual IP address
inform server of our manual IP address
This informs DHCP servers of our fixed IP address configuration by sending an INFORM message. It does not involve DHCP address configuration, it is just here to be nice to the network.
netif | The lwIP network interface |
References netif::dhcp, DHCP_CLIENT_PORT, dhcp_create_msg(), DHCP_DEBUG, dhcp_delete_msg(), DHCP_INFORM, DHCP_MAX_MSG_LEN, dhcp_option(), DHCP_OPTION_MAX_MSG_SIZE, DHCP_OPTION_MAX_MSG_SIZE_LEN, dhcp_option_short(), dhcp_option_trailer(), DHCP_OPTIONS_LEN, DHCP_SERVER_PORT, dhcp_set_state(), ERR_OK, IP_ADDR_ANY, IP_ADDR_BROADCAST, ip_set_option, LWIP_DBG_LEVEL_SERIOUS, LWIP_DBG_STATE, LWIP_DBG_TRACE, LWIP_DEBUGF, LWIP_ERROR(), NULL, dhcp::options_out_len, dhcp::p_out, pbuf_realloc(), dhcp::pcb, SOF_BROADCAST, udp_bind(), udp_new(), udp_remove(), and udp_sendto_if().
Handle a possible change in the network configuration.
This enters the REBOOTING state to verify that the currently bound address is still valid.
References dhcp::autoip_coop_state, autoip_stop(), netif::dhcp, DHCP_AUTOIP_COOP_STATE_OFF, DHCP_AUTOIP_COOP_STATE_ON, DHCP_BOUND, dhcp_discover(), DHCP_OFF, DHCP_REBINDING, dhcp_reboot(), DHCP_REBOOTING, DHCP_RENEWING, netif_set_down(), dhcp::state, and dhcp::tries.
Referenced by netif_set_link_up().
release the DHCP lease, usually called before dhcp_stop()
release the DHCP lease, usually called before dhcp_stop()
netif | network interface which must release its lease |
References netif::dhcp, dhcp_create_msg(), DHCP_DEBUG, dhcp_delete_msg(), DHCP_FINE_TIMER_MSECS, DHCP_OFF, dhcp_option_trailer(), DHCP_OPTIONS_LEN, DHCP_RELEASE, DHCP_SERVER_PORT, dhcp_set_state(), ERR_ARG, ERR_OK, IP_ADDR_ANY, ip_addr_set_zero, LWIP_DBG_LEVEL_SERIOUS, LWIP_DBG_STATE, LWIP_DBG_TRACE, LWIP_DEBUGF, netif_set_down(), netif_set_gw(), netif_set_ipaddr(), netif_set_netmask(), NULL, dhcp::offered_gw_addr, dhcp::offered_ip_addr, dhcp::offered_sn_mask, dhcp::offered_t0_lease, dhcp::offered_t1_renew, dhcp::offered_t2_rebind, dhcp::options_out_len, dhcp::p_out, pbuf_realloc(), dhcp::pcb, dhcp::request_timeout, dhcp::server_ip_addr, dhcp::tries, U16_F, and udp_sendto_if().
Referenced by dhcp_timeout().
enforce early lease renewal (not needed normally)
enforce early lease renewal (not needed normally)
netif | network interface which must renew its lease |
References netif::dhcp, dhcp_create_msg(), DHCP_DEBUG, dhcp_delete_msg(), DHCP_FINE_TIMER_MSECS, DHCP_MAX_MSG_LEN, dhcp_option(), dhcp_option_long(), DHCP_OPTION_MAX_MSG_SIZE, DHCP_OPTION_MAX_MSG_SIZE_LEN, DHCP_OPTION_REQUESTED_IP, DHCP_OPTION_SERVER_ID, dhcp_option_short(), dhcp_option_trailer(), DHCP_OPTIONS_LEN, DHCP_RENEWING, DHCP_REQUEST, DHCP_SERVER_PORT, dhcp_set_state(), ERR_OK, LWIP_DBG_LEVEL_SERIOUS, LWIP_DBG_STATE, LWIP_DBG_TRACE, LWIP_DEBUGF, ntohl, dhcp::offered_ip_addr, dhcp::options_out_len, dhcp::p_out, pbuf_realloc(), dhcp::pcb, dhcp::request_timeout, dhcp::server_ip_addr, dhcp::tries, U16_F, and udp_sendto_if().
Referenced by dhcp_t1_timeout(), and dhcp_timeout().
PACK_STRUCT_END void dhcp_set_struct | ( | struct netif * | netif, |
struct dhcp * | dhcp | ||
) |
Set a statically allocated struct dhcp to work with.
Using this prevents dhcp_start to allocate it using mem_malloc.
netif | the netif for which to set the struct dhcp |
dhcp | (uninitialised) dhcp struct allocated by the application |
References netif::dhcp, LWIP_ASSERT, and NULL.
start DHCP configuration
start DHCP configuration
If no DHCP client instance was attached to this interface, a new client is created first. If a DHCP client instance was already present, it restarts negotiation.
netif | The lwIP network interface |
References netif::dhcp, DHCP_CLIENT_PORT, DHCP_DEBUG, dhcp_discover(), DHCP_INIT, DHCP_MAX_MSG_LEN_MIN_REQUIRED, dhcp_recv(), DHCP_SERVER_PORT, dhcp_set_state(), dhcp_stop(), ERR_ARG, ERR_MEM, ERR_OK, netif::flags, IP_ADDR_ANY, ip_set_option, LWIP_ASSERT, LWIP_DBG_STATE, LWIP_DBG_TRACE, LWIP_DEBUGF, LWIP_ERROR(), mem_malloc, netif::mtu, netif::name, NETIF_FLAG_DHCP, NETIF_FLAG_ETHARP, netif_is_link_up, NULL, netif::num, SOF_BROADCAST, U16_F, udp_bind(), udp_connect(), udp_new(), udp_recv(), and udp_remove().
Referenced by net_interface_up_imp(), and net_set_mode().
stop DHCP configuration
stop DHCP configuration
netif | The network interface to stop DHCP on |
References autoip_stop(), netif::dhcp, DHCP_AUTOIP_COOP_STATE_OFF, DHCP_AUTOIP_COOP_STATE_ON, DHCP_DEBUG, DHCP_OFF, dhcp_set_state(), netif::flags, LWIP_ASSERT, LWIP_DBG_TRACE, LWIP_DEBUGF, LWIP_ERROR(), NETIF_FLAG_DHCP, NULL, and udp_remove().
Referenced by dhcp_start(), net_interface_down_imp(), and net_set_mode().
PACK_STRUCT_BEGIN struct dhcp_msg PACK_STRUCT_STRUCT |