Initialize BSP.
Functions | |
sint8 | nm_bsp_init (void) |
Initialization for bsp (Board Support Package) such as Reset and Chip Enable Pins for WILC, delays, register ISR, enable/disable IRQ for WILC, ...etc. You must use this function in the head of your application to enable WILC and Host Driver communicate each other. More... | |
Initialization for bsp (Board Support Package) such as Reset and Chip Enable Pins for WILC, delays, register ISR, enable/disable IRQ for WILC, ...etc.
You must use this function in the head of your application to enable WILC and Host Driver communicate each other.
References gpfIsr, init_chip_pins(), nm_bsp_reset(), and NULL.
Referenced by os_m2m_wifi_init_imp().