Microchip® Advanced Software Framework

ip6_hbh_hdr Struct Reference

#include <ip6.h>

Public Member Functions

 PACK_STRUCT_FIELD (u16_t _ra_opt_data)
 
 PACK_STRUCT_FLD_8 (u8_t _nexth)
 
 PACK_STRUCT_FLD_8 (u8_t _hlen)
 
 PACK_STRUCT_FLD_8 (u8_t _ra_opt_type)
 
 PACK_STRUCT_FLD_8 (u8_t _ra_opt_dlen)
 
 PACK_STRUCT_FLD_8 (u8_t _padn_opt_type)
 
 PACK_STRUCT_FLD_8 (u8_t _padn_opt_dlen)
 

ip6_hbh_hdr::PACK_STRUCT_FIELD ( u16_t  _ra_opt_data)
ip6_hbh_hdr::PACK_STRUCT_FLD_8 ( u8_t  _nexth)
ip6_hbh_hdr::PACK_STRUCT_FLD_8 ( u8_t  _hlen)
ip6_hbh_hdr::PACK_STRUCT_FLD_8 ( u8_t  _ra_opt_type)
ip6_hbh_hdr::PACK_STRUCT_FLD_8 ( u8_t  _ra_opt_dlen)
ip6_hbh_hdr::PACK_STRUCT_FLD_8 ( u8_t  _padn_opt_type)
ip6_hbh_hdr::PACK_STRUCT_FLD_8 ( u8_t  _padn_opt_dlen)