Microchip® Advanced Software Framework

params_dispatch Struct Reference

#include <os_hook.h>

Data Fields

voidparam
 
int8_t retval
 
uint8_t signal_semaphore
 

void* params_dispatch::param
int8_t params_dispatch::retval

Referenced by func_uint_imp(), func_void_imp(), os_m2m_wifi_ap_get_assoc_info(), os_m2m_wifi_connect(), os_m2m_wifi_connect_imp(), os_m2m_wifi_disable_ap(), os_m2m_wifi_disable_mcast_filter(), os_m2m_wifi_disable_monitoring_mode(), os_m2m_wifi_disconnect(), os_m2m_wifi_enable_ap(), os_m2m_wifi_enable_ap_imp(), os_m2m_wifi_enable_mac_mcast(), os_m2m_wifi_enable_mac_mcast_imp(), os_m2m_wifi_enable_mcast_filter(), os_m2m_wifi_enable_monitoring_mode(), os_m2m_wifi_enable_monitoring_mode_imp(), os_m2m_wifi_get_connection_info(), os_m2m_wifi_get_mac_address(), os_m2m_wifi_get_mac_address_imp(), os_m2m_wifi_get_num_ap_found(), os_m2m_wifi_get_otp_mac_address(), os_m2m_wifi_get_otp_mac_address_imp(), os_m2m_wifi_get_sleep_mode(), os_m2m_wifi_init(), os_m2m_wifi_init_imp(), os_m2m_wifi_p2p(), os_m2m_wifi_p2p_disconnect(), os_m2m_wifi_p2p_imp(), os_m2m_wifi_req_curr_rssi(), os_m2m_wifi_req_scan_result(), os_m2m_wifi_request_scan(), os_m2m_wifi_request_scan_ssid(), os_m2m_wifi_request_scan_ssid_imp(), os_m2m_wifi_send_ethernet_pkt(), os_m2m_wifi_send_ethernet_pkt_imp(), os_m2m_wifi_send_wlan_pkt(), os_m2m_wifi_send_wlan_pkt_imp(), os_m2m_wifi_set_cust_InfoElement(), os_m2m_wifi_set_cust_InfoElement_imp(), os_m2m_wifi_set_device_name(), os_m2m_wifi_set_device_name_imp(), os_m2m_wifi_set_lsn_int(), os_m2m_wifi_set_lsn_int_imp(), os_m2m_wifi_set_mac_address(), os_m2m_wifi_set_mac_address_imp(), os_m2m_wifi_set_max_tx_rate(), os_m2m_wifi_set_max_tx_rate_imp(), os_m2m_wifi_set_p2p_control_ifc(), os_m2m_wifi_set_p2p_pin(), os_m2m_wifi_set_p2p_pin_imp(), os_m2m_wifi_set_receive_buffer(), os_m2m_wifi_set_receive_buffer_imp(), os_m2m_wifi_set_scan_list(), os_m2m_wifi_set_scan_list_imp(), os_m2m_wifi_set_scan_options(), os_m2m_wifi_set_scan_options_imp(), os_m2m_wifi_set_scan_region(), os_m2m_wifi_set_sleep_mode(), os_m2m_wifi_set_sleep_mode_imp(), os_m2m_wifi_wps(), os_m2m_wifi_wps_disable(), and os_m2m_wifi_wps_imp().