Microchip® Advanced Software Framework

route_option Struct Reference

#include <nd6.h>

Public Member Functions

 PACK_STRUCT_FIELD (u32_t route_lifetime)
 
 PACK_STRUCT_FLD_8 (u8_t type)
 
 PACK_STRUCT_FLD_8 (u8_t length)
 
 PACK_STRUCT_FLD_8 (u8_t prefix_length)
 
 PACK_STRUCT_FLD_8 (u8_t preference)
 
 PACK_STRUCT_FLD_S (ip6_addr_p_t prefix)
 

route_option::PACK_STRUCT_FIELD ( u32_t  route_lifetime)
route_option::PACK_STRUCT_FLD_8 ( u8_t  type)
route_option::PACK_STRUCT_FLD_8 ( u8_t  length)
route_option::PACK_STRUCT_FLD_8 ( u8_t  prefix_length)
route_option::PACK_STRUCT_FLD_8 ( u8_t  preference)
route_option::PACK_STRUCT_FLD_S ( ip6_addr_p_t  prefix)