#include <net_init.h>
Data Fields | |
uint8_t * | u8StaticIP |
uint8_t * | u8StaticIPv6 |
uint8_t * | u8SubnetMask |
uint8_t* tstrM2MIPConfig2::u8StaticIP |
The static IP assigned to the device.
Referenced by status_callback(), and wifi_cb().
uint8_t* tstrM2MIPConfig2::u8StaticIPv6 |
Referenced by status_callback(), and wifi_cb().
uint8_t* tstrM2MIPConfig2::u8SubnetMask |
Subnet mask for the local area network.
Referenced by status_callback().