#include "lwip/opt.h"
#include "lwip/tcp.h"
#include "lwip/mem.h"
#include "lwip/pbuf.h"
#include "lwip/ip.h"
#include "lwip/icmp.h"
#include "lwip/err.h"
#include "lwip/ip6.h"
#include "lwip/ip6_addr.h"
Data Structures | |
struct | tcp_hdr |
union | tcp_listen_pcbs_t |
struct | tcp_seg |
Macros | |
#define | LWIP_TCP_OPT_EOL 0 |
#define | LWIP_TCP_OPT_LEN_MSS 4 |
#define | LWIP_TCP_OPT_LEN_TS_OUT 0 |
#define | LWIP_TCP_OPT_LEN_WS_OUT 0 |
#define | LWIP_TCP_OPT_LENGTH(flags) |
#define | LWIP_TCP_OPT_MSS 2 |
#define | LWIP_TCP_OPT_NOP 1 |
#define | LWIP_TCP_OPT_TS 8 |
#define | LWIP_TCP_OPT_WS 3 |
#define | TCP_ACK 0x10U |
#define | tcp_ack(pcb) |
#define | tcp_ack_now(pcb) |
#define | TCP_BUILD_MSS_OPTION(mss) htonl(0x02040000 | ((mss) & 0xFFFF)) |
This returns a TCP header option for MSS in an u32_t. More... | |
#define | TCP_CHECKSUM_ON_COPY (LWIP_CHECKSUM_ON_COPY && CHECKSUM_GEN_TCP) |
Don't generate checksum on copy if CHECKSUM_GEN_TCP is disabled. More... | |
#define | TCP_CWR 0x80U |
#define | TCP_DEBUG_PCB_LISTS 0 |
#define | tcp_debug_print(tcphdr) |
#define | tcp_debug_print_flags(flags) |
#define | tcp_debug_print_pcbs() |
#define | tcp_debug_print_state(s) |
#define | tcp_do_output_nagle(tpcb) |
This is the Nagle algorithm: try to combine user data to send as few TCP segments as possible. More... | |
#define | TCP_ECE 0x40U |
#define | tcp_eff_send_mss(sendmss, src, dest, isipv6) tcp_eff_send_mss_impl(sendmss, dest, src, isipv6) |
#define | TCP_EVENT_ACCEPT(pcb, err, ret) |
#define | TCP_EVENT_CLOSED(pcb, ret) |
#define | TCP_EVENT_CONNECTED(pcb, err, ret) |
#define | TCP_EVENT_ERR(errf, arg, err) |
#define | TCP_EVENT_POLL(pcb, ret) |
#define | TCP_EVENT_RECV(pcb, p, err, ret) |
#define | TCP_EVENT_SENT(pcb, space, ret) |
#define | TCP_FAST_INTERVAL TCP_TMR_INTERVAL /* the fine grained timeout in milliseconds */ |
#define | TCP_FIN 0x01U |
#define | TCP_FIN_WAIT_TIMEOUT 20000 /* milliseconds */ |
#define | TCP_FLAGS 0x3fU |
#define | TCP_HLEN 20 |
#define | TCP_KEEPCNT_DEFAULT 9U /* Default Counter for KEEPALIVE probes */ |
#define | TCP_KEEPIDLE_DEFAULT 7200000UL /* Default KEEPALIVE timer in milliseconds */ |
#define | TCP_KEEPINTVL_DEFAULT 75000UL /* Default Time between KEEPALIVE probes in milliseconds */ |
#define | TCP_MAXIDLE TCP_KEEPCNT_DEFAULT * TCP_KEEPINTVL_DEFAULT /* Maximum KEEPALIVE probe time */ |
#define | TCP_MSL 60000UL /* The maximum segment lifetime in milliseconds */ |
#define | TCP_OOSEQ_TIMEOUT 6U /* x RTO */ |
#define | tcp_output_nagle(tpcb) (tcp_do_output_nagle(tpcb) ? tcp_output(tpcb) : ERR_OK) |
#define | TCP_OVERSIZE_DBGCHECK 0 |
Enabled extra-check for TCP_OVERSIZE if LWIP_DEBUG is enabled. More... | |
#define | TCP_PCB_REMOVE_ACTIVE(pcb) |
#define | tcp_pcbs_sane() 1 |
#define | TCP_PSH 0x08U |
#define | TCP_REG(pcbs, npcb) |
#define | TCP_REG_ACTIVE(npcb) |
#define | TCP_RMV(pcbs, npcb) |
#define | TCP_RMV_ACTIVE(npcb) |
#define | TCP_RST 0x04U |
#define | tcp_rst(seqno, ackno, local_ip, remote_ip, local_port, remote_port, isipv6) tcp_rst_impl(seqno, ackno, local_ip, remote_ip, local_port, remote_port, isipv6) |
#define | TCP_SEQ_BETWEEN(a, b, c) (TCP_SEQ_GEQ(a,b) && TCP_SEQ_LEQ(a,c)) |
#define | TCP_SEQ_GEQ(a, b) ((s32_t)((u32_t)(a) - (u32_t)(b)) >= 0) |
#define | TCP_SEQ_GT(a, b) ((s32_t)((u32_t)(a) - (u32_t)(b)) > 0) |
#define | TCP_SEQ_LEQ(a, b) ((s32_t)((u32_t)(a) - (u32_t)(b)) <= 0) |
#define | TCP_SEQ_LT(a, b) ((s32_t)((u32_t)(a) - (u32_t)(b)) < 0) |
#define | TCP_SLOW_INTERVAL (2*TCP_TMR_INTERVAL) /* the coarse grained timeout in milliseconds */ |
#define | TCP_SYN 0x02U |
#define | TCP_SYN_RCVD_TIMEOUT 20000 /* milliseconds */ |
#define | TCP_TCPLEN(seg) ((seg)->len + (((TCPH_FLAGS((seg)->tcphdr) & (TCP_FIN | TCP_SYN)) != 0) ? 1U : 0U)) |
#define | TCP_TMR_INTERVAL 250 /* The TCP timer interval in milliseconds. */ |
#define | TCP_URG 0x20U |
#define | TCPH_FLAGS(phdr) (ntohs((phdr)->_hdrlen_rsvd_flags) & TCP_FLAGS) |
#define | TCPH_FLAGS_SET(phdr, flags) (phdr)->_hdrlen_rsvd_flags = (((phdr)->_hdrlen_rsvd_flags & PP_HTONS((u16_t)(~(u16_t)(TCP_FLAGS)))) | htons(flags)) |
#define | TCPH_HDRLEN(phdr) (ntohs((phdr)->_hdrlen_rsvd_flags) >> 12) |
#define | TCPH_HDRLEN_FLAGS_SET(phdr, len, flags) (phdr)->_hdrlen_rsvd_flags = htons(((len) << 12) | (flags)) |
#define | TCPH_HDRLEN_SET(phdr, len) (phdr)->_hdrlen_rsvd_flags = htons(((len) << 12) | TCPH_FLAGS(phdr)) |
#define | TCPH_SET_FLAG(phdr, flags) (phdr)->_hdrlen_rsvd_flags = ((phdr)->_hdrlen_rsvd_flags | htons(flags)) |
#define | TCPH_UNSET_FLAG(phdr, flags) (phdr)->_hdrlen_rsvd_flags = htons(ntohs((phdr)->_hdrlen_rsvd_flags) | (TCPH_FLAGS(phdr) & ~(flags)) ) |
#define | TCPWND_MAX 0xFFFFU |
#define | TCPWNDSIZE_F U16_F |
#define | TF_CLOSED (u8_t)0x10U /* Connection was successfully closed. */ |
#define | TF_GOT_FIN (u8_t)0x20U /* Connection was closed by the remote end. */ |
#define | TF_RESET (u8_t)0x08U /* Connection was reset. */ |
Flags used on input processing, not on pcb->flags. More... | |
#define | TF_SEG_DATA_CHECKSUMMED |
#define | TF_SEG_OPTS_MSS (u8_t)0x01U /* Include MSS option. */ |
#define | TF_SEG_OPTS_TS (u8_t)0x02U /* Include timestamp option. */ |
#define | TF_SEG_OPTS_WND_SCALE (u8_t)0x08U /* Include WND SCALE option */ |
Functions | |
void | tcp_abandon (struct tcp_pcb *pcb, int reset) |
Abandons a connection and optionally sends a RST to the remote host. More... | |
struct tcp_pcb * | tcp_alloc (u8_t prio) |
Allocate a new tcp_pcb structure. More... | |
u16_t | tcp_eff_send_mss_impl (u16_t sendmss, ipX_addr_t *dest, ipX_addr_t *src, u8_t isipv6) |
Calculates the effective send mss that can be used for a specific IP address by using ip_route to determine the netif used to send to the address and calculating the minimum of TCP_MSS and that netif's mtu (if set). More... | |
err_t | tcp_enqueue_flags (struct tcp_pcb *pcb, u8_t flags) |
Enqueue TCP options for transmission. More... | |
void | tcp_fasttmr (void) |
Is called every TCP_FAST_INTERVAL (250 ms) and process data previously "refused" by upper layer (application) and sends delayed ACKs. More... | |
void | tcp_init (void) |
Initialize this module. More... | |
void | tcp_input (struct pbuf *p, struct netif *inp) |
The initial input processing of TCP. More... | |
void | tcp_keepalive (struct tcp_pcb *pcb) |
Send keepalive packets to keep a connection active although no data is sent over it. More... | |
u32_t | tcp_next_iss (void) |
Calculates a new initial sequence number for new connections. More... | |
struct tcp_pcb * | tcp_pcb_copy (struct tcp_pcb *pcb) |
void | tcp_pcb_purge (struct tcp_pcb *pcb) |
Purges a TCP PCB. More... | |
void | tcp_pcb_remove (struct tcp_pcb **pcblist, struct tcp_pcb *pcb) |
Purges the PCB and removes it from a PCB list. More... | |
err_t | tcp_process_refused_data (struct tcp_pcb *pcb) |
Pass pcb->refused_data to the recv callback. More... | |
err_t | tcp_recv_null (void *arg, struct tcp_pcb *pcb, struct pbuf *p, err_t err) |
Default receive callback that is called if the user didn't register a recv callback for the pcb. More... | |
void | tcp_rexmit (struct tcp_pcb *pcb) |
Requeue the first unacked segment for retransmission. More... | |
void | tcp_rexmit_fast (struct tcp_pcb *pcb) |
Handle retransmission after three dupacks received. More... | |
void | tcp_rexmit_rto (struct tcp_pcb *pcb) |
Requeue all unacked segments for retransmission. More... | |
void | tcp_rexmit_seg (struct tcp_pcb *pcb, struct tcp_seg *seg) |
void | tcp_rst_impl (u32_t seqno, u32_t ackno, ipX_addr_t *local_ip, ipX_addr_t *remote_ip, u16_t local_port, u16_t remote_port, u8_t isipv6) |
Send a TCP RESET packet (empty segment with RST flag set) either to abort a connection or to show that there is no matching local connection for a received segment. More... | |
struct tcp_seg * | tcp_seg_copy (struct tcp_seg *seg) |
Returns a copy of the given TCP segment. More... | |
void | tcp_seg_free (struct tcp_seg *seg) |
Frees a TCP segment (tcp_seg structure). More... | |
void | tcp_segs_free (struct tcp_seg *seg) |
Deallocates a list of TCP segments (tcp_seg structures). More... | |
err_t | tcp_send_empty_ack (struct tcp_pcb *pcb) |
Send an ACK without data. More... | |
err_t | tcp_send_fin (struct tcp_pcb *pcb) |
Called by tcp_close() to send a segment including FIN flag but not data. More... | |
void | tcp_slowtmr (void) |
Called every 500 ms and implements the retransmission timer and the timer that removes PCBs that have been in TIME-WAIT for enough time. More... | |
void | tcp_timer_needed (void) |
External function (implemented in timers.c), called when TCP detects that a timer is needed (i.e. More... | |
void | tcp_tmr (void) |
Called periodically to dispatch TCP timers. More... | |
u32_t | tcp_update_rcv_ann_wnd (struct tcp_pcb *pcb) |
Update the state that tracks the available window space to advertise. More... | |
void | tcp_zero_window_probe (struct tcp_pcb *pcb) |
Send persist timer zero-window probes to keep a connection active when a window update is lost. More... | |
Variables | |
PACK_STRUCT_BEGIN struct tcp_hdr | PACK_STRUCT_STRUCT |
struct tcp_pcb * | tcp_active_pcbs |
List of all TCP PCBs that are in a state in which they accept or send data. More... | |
u8_t | tcp_active_pcbs_changed |
struct tcp_pcb * | tcp_bound_pcbs |
List of all TCP PCBs bound but not yet (connected || listening) More... | |
struct tcp_pcb * | tcp_input_pcb |
union tcp_listen_pcbs_t | tcp_listen_pcbs |
List of all TCP PCBs in LISTEN state. More... | |
u32_t | tcp_ticks |
struct tcp_pcb * | tcp_tmp_pcb |
Only used for temporary storage. More... | |
struct tcp_pcb * | tcp_tw_pcbs |
List of all TCP PCBs in TIME-WAIT state. More... | |
#define LWIP_TCP_OPT_EOL 0 |
Referenced by tcp_parseopt().
#define LWIP_TCP_OPT_LEN_MSS 4 |
Referenced by tcp_parseopt().
#define LWIP_TCP_OPT_LEN_TS_OUT 0 |
#define LWIP_TCP_OPT_LEN_WS_OUT 0 |
#define LWIP_TCP_OPT_LENGTH | ( | flags | ) |
Referenced by tcp_create_segment(), tcp_enqueue_flags(), tcp_send_empty_ack(), and tcp_write().
#define LWIP_TCP_OPT_MSS 2 |
Referenced by tcp_parseopt().
#define LWIP_TCP_OPT_NOP 1 |
Referenced by tcp_parseopt().
#define LWIP_TCP_OPT_TS 8 |
Referenced by tcp_parseopt().
#define LWIP_TCP_OPT_WS 3 |
Referenced by tcp_parseopt().
#define TCP_ACK 0x10U |
Referenced by tcp_listen_input(), tcp_output(), tcp_output_alloc_header(), tcp_process(), tcp_receive(), tcp_rst_impl(), and tcp_zero_window_probe().
#define tcp_ack | ( | pcb | ) |
Referenced by tcp_receive().
#define tcp_ack_now | ( | pcb | ) |
Referenced by tcp_fasttmr(), tcp_process(), tcp_receive(), and tcp_recved().
#define TCP_BUILD_MSS_OPTION | ( | mss | ) | htonl(0x02040000 | ((mss) & 0xFFFF)) |
This returns a TCP header option for MSS in an u32_t.
Referenced by tcp_output_segment().
#define TCP_CHECKSUM_ON_COPY (LWIP_CHECKSUM_ON_COPY && CHECKSUM_GEN_TCP) |
Don't generate checksum on copy if CHECKSUM_GEN_TCP is disabled.
#define TCP_CWR 0x80U |
#define TCP_DEBUG_PCB_LISTS 0 |
#define tcp_debug_print | ( | tcphdr | ) |
Referenced by tcp_input().
#define tcp_debug_print_flags | ( | flags | ) |
Referenced by tcp_input().
#define tcp_debug_print_pcbs | ( | ) |
#define tcp_debug_print_state | ( | s | ) |
Referenced by tcp_close(), and tcp_input().
#define tcp_do_output_nagle | ( | tpcb | ) |
This is the Nagle algorithm: try to combine user data to send as few TCP segments as possible.
Only send if
Referenced by tcp_output().
#define TCP_ECE 0x40U |
#define tcp_eff_send_mss | ( | sendmss, | |
src, | |||
dest, | |||
isipv6 | |||
) | tcp_eff_send_mss_impl(sendmss, dest, src, isipv6) |
Referenced by tcp_connect(), tcp_listen_input(), tcp_output_segment(), and tcp_process().
#define TCP_EVENT_ACCEPT | ( | pcb, | |
err, | |||
ret | |||
) |
Referenced by tcp_process().
#define TCP_EVENT_CLOSED | ( | pcb, | |
ret | |||
) |
Referenced by tcp_input(), and tcp_process_refused_data().
#define TCP_EVENT_CONNECTED | ( | pcb, | |
err, | |||
ret | |||
) |
Referenced by tcp_process().
#define TCP_EVENT_ERR | ( | errf, | |
arg, | |||
err | |||
) |
Referenced by tcp_abandon(), tcp_input(), and tcp_slowtmr().
#define TCP_EVENT_POLL | ( | pcb, | |
ret | |||
) |
Referenced by tcp_slowtmr().
#define TCP_EVENT_RECV | ( | pcb, | |
p, | |||
err, | |||
ret | |||
) |
Referenced by tcp_input(), and tcp_process_refused_data().
#define TCP_EVENT_SENT | ( | pcb, | |
space, | |||
ret | |||
) |
Referenced by tcp_input().
#define TCP_FAST_INTERVAL TCP_TMR_INTERVAL /* the fine grained timeout in milliseconds */ |
#define TCP_FIN 0x01U |
Referenced by tcp_enqueue_flags(), tcp_input(), tcp_oos_insert_segment(), tcp_receive(), tcp_send_fin(), tcp_timewait_input(), and tcp_zero_window_probe().
#define TCP_FIN_WAIT_TIMEOUT 20000 /* milliseconds */ |
Referenced by tcp_slowtmr().
#define TCP_FLAGS 0x3fU |
#define TCP_HLEN 20 |
#define TCP_KEEPCNT_DEFAULT 9U /* Default Counter for KEEPALIVE probes */ |
Referenced by tcp_alloc().
#define TCP_KEEPIDLE_DEFAULT 7200000UL /* Default KEEPALIVE timer in milliseconds */ |
Referenced by tcp_alloc().
#define TCP_KEEPINTVL_DEFAULT 75000UL /* Default Time between KEEPALIVE probes in milliseconds */ |
Referenced by tcp_alloc().
#define TCP_MAXIDLE TCP_KEEPCNT_DEFAULT * TCP_KEEPINTVL_DEFAULT /* Maximum KEEPALIVE probe time */ |
#define TCP_MSL 60000UL /* The maximum segment lifetime in milliseconds */ |
Referenced by tcp_slowtmr().
#define TCP_OOSEQ_TIMEOUT 6U /* x RTO */ |
Referenced by tcp_slowtmr().
#define tcp_output_nagle | ( | tpcb | ) | (tcp_do_output_nagle(tpcb) ? tcp_output(tpcb) : ERR_OK) |
#define TCP_OVERSIZE_DBGCHECK 0 |
Enabled extra-check for TCP_OVERSIZE if LWIP_DEBUG is enabled.
#define TCP_PCB_REMOVE_ACTIVE | ( | pcb | ) |
Referenced by tcp_abandon(), and tcp_close_shutdown().
#define tcp_pcbs_sane | ( | ) | 1 |
Referenced by tcp_input(), and tcp_pcb_remove().
#define TCP_PSH 0x08U |
Referenced by tcp_input(), and tcp_write().
#define TCP_REG | ( | pcbs, | |
npcb | |||
) |
Referenced by tcp_bind(), tcp_close_shutdown(), tcp_listen_with_backlog(), and tcp_process().
#define TCP_REG_ACTIVE | ( | npcb | ) |
Referenced by tcp_connect(), and tcp_listen_input().
#define TCP_RMV | ( | pcbs, | |
npcb | |||
) |
Referenced by tcp_abandon(), tcp_close_shutdown(), tcp_connect(), tcp_listen_with_backlog(), and tcp_pcb_remove().
#define TCP_RMV_ACTIVE | ( | npcb | ) |
Referenced by tcp_close_shutdown(), and tcp_process().
#define TCP_RST 0x04U |
Referenced by tcp_input(), tcp_listen_input(), tcp_output(), tcp_process(), tcp_rst_impl(), tcp_send_fin(), and tcp_timewait_input().
#define tcp_rst | ( | seqno, | |
ackno, | |||
local_ip, | |||
remote_ip, | |||
local_port, | |||
remote_port, | |||
isipv6 | |||
) | tcp_rst_impl(seqno, ackno, local_ip, remote_ip, local_port, remote_port, isipv6) |
Referenced by tcp_abandon(), tcp_close_shutdown(), tcp_input(), tcp_listen_input(), tcp_process(), tcp_slowtmr(), and tcp_timewait_input().
#define TCP_SEQ_BETWEEN | ( | a, | |
b, | |||
c | |||
) | (TCP_SEQ_GEQ(a,b) && TCP_SEQ_LEQ(a,c)) |
Referenced by tcp_parseopt(), tcp_process(), tcp_receive(), and tcp_timewait_input().
Referenced by tcp_oos_insert_segment(), tcp_receive(), and tcp_update_rcv_ann_wnd().
Referenced by tcp_oos_insert_segment(), tcp_receive(), and tcp_update_rcv_ann_wnd().
Referenced by tcp_receive().
Referenced by tcp_output(), tcp_receive(), and tcp_rexmit().
#define TCP_SLOW_INTERVAL (2*TCP_TMR_INTERVAL) /* the coarse grained timeout in milliseconds */ |
Referenced by tcp_alloc(), tcp_receive(), and tcp_slowtmr().
#define TCP_SYN 0x02U |
Referenced by tcp_connect(), tcp_enqueue_flags(), tcp_input(), tcp_listen_input(), tcp_parseopt(), tcp_process(), tcp_receive(), tcp_send_fin(), and tcp_timewait_input().
#define TCP_SYN_RCVD_TIMEOUT 20000 /* milliseconds */ |
Referenced by tcp_slowtmr().
#define TCP_TCPLEN | ( | seg | ) | ((seg)->len + (((TCPH_FLAGS((seg)->tcphdr) & (TCP_FIN | TCP_SYN)) != 0) ? 1U : 0U)) |
Referenced by tcp_enqueue_flags(), tcp_output(), tcp_receive(), and tcp_write().
#define TCP_TMR_INTERVAL 250 /* The TCP timer interval in milliseconds. */ |
Referenced by tcp_timer_needed(), and tcpip_tcp_timer().
#define TCP_URG 0x20U |
Referenced by tcp_input(), tcp_oos_insert_segment(), tcp_output(), tcp_receive(), tcp_send_fin(), and tcp_zero_window_probe().
#define TCPH_FLAGS_SET | ( | phdr, | |
flags | |||
) | (phdr)->_hdrlen_rsvd_flags = (((phdr)->_hdrlen_rsvd_flags & PP_HTONS((u16_t)(~(u16_t)(TCP_FLAGS)))) | htons(flags)) |
Referenced by tcp_receive(), and tcp_zero_window_probe().
#define TCPH_HDRLEN | ( | phdr | ) | (ntohs((phdr)->_hdrlen_rsvd_flags) >> 12) |
Referenced by tcp_input(), tcp_output_segment(), and tcp_parseopt().
#define TCPH_HDRLEN_FLAGS_SET | ( | phdr, | |
len, | |||
flags | |||
) | (phdr)->_hdrlen_rsvd_flags = htons(((len) << 12) | (flags)) |
Referenced by tcp_create_segment(), tcp_output_alloc_header(), and tcp_rst_impl().
#define TCPH_HDRLEN_SET | ( | phdr, | |
len | |||
) | (phdr)->_hdrlen_rsvd_flags = htons(((len) << 12) | TCPH_FLAGS(phdr)) |
#define TCPH_SET_FLAG | ( | phdr, | |
flags | |||
) | (phdr)->_hdrlen_rsvd_flags = ((phdr)->_hdrlen_rsvd_flags | htons(flags)) |
Referenced by tcp_oos_insert_segment(), tcp_output(), tcp_receive(), tcp_send_fin(), and tcp_write().
#define TCPH_UNSET_FLAG | ( | phdr, | |
flags | |||
) | (phdr)->_hdrlen_rsvd_flags = htons(ntohs((phdr)->_hdrlen_rsvd_flags) | (TCPH_FLAGS(phdr) & ~(flags)) ) |
#define TCPWND_MAX 0xFFFFU |
#define TCPWNDSIZE_F U16_F |
Referenced by tcp_output(), tcp_process(), tcp_receive(), tcp_slowtmr(), tcp_write(), and tcp_write_checks().
#define TF_CLOSED (u8_t)0x10U /* Connection was successfully closed. */ |
Referenced by tcp_input(), and tcp_process().
#define TF_GOT_FIN (u8_t)0x20U /* Connection was closed by the remote end. */ |
Referenced by tcp_input(), tcp_process(), and tcp_receive().
#define TF_RESET (u8_t)0x08U /* Connection was reset. */ |
Flags used on input processing, not on pcb->flags.
Referenced by tcp_input(), and tcp_process().
#define TF_SEG_DATA_CHECKSUMMED |
Referenced by tcp_create_segment(), tcp_output_segment(), and tcp_write().
#define TF_SEG_OPTS_MSS (u8_t)0x01U /* Include MSS option. */ |
Referenced by tcp_enqueue_flags(), and tcp_output_segment().
#define TF_SEG_OPTS_TS (u8_t)0x02U /* Include timestamp option. */ |
Referenced by tcp_enqueue_flags(), tcp_output_segment(), tcp_send_empty_ack(), and tcp_write().
#define TF_SEG_OPTS_WND_SCALE (u8_t)0x08U /* Include WND SCALE option */ |
Referenced by tcp_enqueue_flags(), and tcp_output_segment().
Abandons a connection and optionally sends a RST to the remote host.
Deletes the local protocol control block. This is done when a connection is killed because of shortage of memory.
pcb | the tcp_pcb to abort |
reset | boolean to indicate whether a reset should be sent |
References ackno, CLOSED, ERR_ABRT, tcp_pcb::errf, LISTEN, LWIP_ASSERT, LWIP_DEBUGF, memp_free(), NULL, tcp_pcb::ooseq, PCB_ISIPV6, tcp_pcb::rcv_nxt, tcp_pcb::remote_port, seqno, tcp_pcb::snd_nxt, TCP_EVENT_ERR, tcp_pcb_remove(), TCP_PCB_REMOVE_ACTIVE, TCP_RMV, tcp_rst, TCP_RST_DEBUG, tcp_segs_free(), TIME_WAIT, tcp_pcb::unacked, and tcp_pcb::unsent.
Referenced by tcp_abort(), and tcp_listen_input().
Allocate a new tcp_pcb structure.
prio | priority for the new pcb |
References tcp_pcb::cwnd, tcp_pcb::keep_cnt_sent, tcp_pcb::keep_idle, tcp_pcb::last_timer, tcp_pcb::lastack, LWIP_DEBUGF, memp_malloc(), MEMP_STATS_DEC, tcp_pcb::mss, NULL, tcp_pcb::polltmr, tcp_pcb::rcv_ann_wnd, tcp_pcb::rcv_wnd, tcp_pcb::recv, tcp_pcb::rtime, tcp_pcb::rto, tcp_pcb::sa, tcp_pcb::snd_buf, tcp_pcb::snd_lbb, tcp_pcb::snd_nxt, tcp_pcb::snd_queuelen, tcp_pcb::snd_wl2, tcp_pcb::sv, TCP_DEBUG, TCP_KEEPCNT_DEFAULT, TCP_KEEPIDLE_DEFAULT, TCP_KEEPINTVL_DEFAULT, tcp_kill_prio(), tcp_kill_timewait(), TCP_MSS, tcp_next_iss(), tcp_recv_null(), TCP_SLOW_INTERVAL, TCP_SND_BUF, tcp_ticks, tcp_timer_ctr, TCP_WND, and tcp_pcb::tmr.
Referenced by tcp_listen_input(), tcp_new(), and tcp_new_ip6().
u16_t tcp_eff_send_mss_impl | ( | u16_t | sendmss, |
ipX_addr_t * | dest, | ||
ipX_addr_t * | src, | ||
u8_t | isipv6 | ||
) |
Calculates the effective send mss that can be used for a specific IP address by using ip_route to determine the netif used to send to the address and calculating the minimum of TCP_MSS and that netif's mtu (if set).
References IP6_HLEN, IP_HLEN, ipX_2_ip6, ipX_route, LWIP_MIN, netif::mtu, nd6_get_destination_mtu(), NULL, and TCP_HLEN.
Enqueue TCP options for transmission.
Called by tcp_connect(), tcp_listen_input(), and tcp_send_ctrl().
pcb | Protocol control block for the TCP connection. |
flags | TCP header flags to set in the outgoing segment. |
optdata | pointer to TCP options, or NULL. |
optlen | length of TCP options in bytes. |
References ERR_MEM, ERR_OK, tcp_pcb::flags, pbuf::len, tcp_seg::len, LWIP_ASSERT, LWIP_DBG_TRACE, LWIP_DEBUGF, LWIP_TCP_OPT_LENGTH, tcp_seg::next, ntohl, NULL, tcp_seg::p, pbuf_alloc(), pbuf_clen(), PBUF_RAM, PBUF_TRANSPORT, S16_F, tcp_pcb::snd_buf, tcp_pcb::snd_lbb, tcp_pcb::snd_queuelen, SYN_RCVD, tcp_create_segment(), TCP_FIN, TCP_OUTPUT_DEBUG, TCP_QLEN_DEBUG, TCP_SND_QUEUELEN, TCP_SNDQUEUELEN_OVERFLOW, TCP_STATS_INC, TCP_SYN, TCP_TCPLEN, tcp_seg::tcphdr, TF_FIN, TF_NAGLEMEMERR, TF_SEG_OPTS_MSS, TF_SEG_OPTS_TS, TF_SEG_OPTS_WND_SCALE, TF_TIMESTAMP, U16_F, U32_F, tcp_pcb::unacked, tcp_pcb::unsent, tcp_pcb::unsent_oversize, and X16_F.
Referenced by tcp_connect(), tcp_listen_input(), and tcp_send_fin().
Is called every TCP_FAST_INTERVAL (250 ms) and process data previously "refused" by upper layer (application) and sends delayed ACKs.
Automatically called from tcp_tmr().
References tcp_pcb::flags, tcp_pcb::last_timer, LWIP_DEBUGF, next, NULL, tcp_pcb::refused_data, tcp_ack_now, tcp_active_pcbs, tcp_active_pcbs_changed, TCP_DEBUG, tcp_output(), tcp_process_refused_data(), tcp_timer_ctr, TF_ACK_DELAY, and TF_ACK_NOW.
Referenced by tcp_tmr().
Initialize this module.
References LWIP_RAND, TCP_ENSURE_LOCAL_PORT_RANGE, and tcp_port.
Referenced by lwip_init().
The initial input processing of TCP.
It verifies the TCP header, demultiplexes the segment between the PCBs and passes it on to tcp_process(), which implements the TCP finite state machine. This function is called by the IP layer (in ip_input()).
p | received TCP segment to process (p->payload pointing to the TCP header) |
inp | network interface on which this segment was received |
References tcp_pcb_listen::accept_any_ip_version, tcp_pcb::acked, ackno, CLOSED, ERR_ABRT, ERR_CLSD, ERR_OK, ERR_RST, tcp_pcb::errf, flags, pbuf::flags, tcp_pcb::flags, inseg, ip_addr_isbroadcast, ip_current_dest_addr, ip_current_is_v6, IP_PCB_IPVER_INPUT_MATCH, IP_PROTO_TCP, ipX_addr_cmp, ipX_addr_isany, ipX_addr_ismulticast, ipX_chksum_pseudo, ipX_current_dest_addr, ipX_current_src_addr, pbuf::len, tcp_seg::len, LISTEN, tcp_listen_pcbs_t::listen_pcbs, LWIP_ASSERT, LWIP_DEBUGF, LWIP_MIN, memp_free(), pbuf::next, tcp_seg::next, ntohl, ntohs, NULL, tcp_seg::p, pbuf::payload, pbuf_cat(), PBUF_FLAG_PUSH, PBUF_FLAG_TCP_FIN, pbuf_free(), pbuf_header(), PERF_START, PERF_STOP, tcp_pcb::rcv_wnd, recv_data, recv_flags, tcp_pcb::refused_data, tcp_pcb::remote_port, seqno, snmp_inc_tcpinerrs, snmp_inc_tcpinsegs, tcp_abort(), tcp_active_pcbs, tcp_debug_print, tcp_debug_print_flags, tcp_debug_print_state, TCP_EVENT_CLOSED, TCP_EVENT_ERR, TCP_EVENT_RECV, TCP_EVENT_SENT, TCP_FIN, TCP_HLEN, TCP_INPUT_DEBUG, tcp_listen_input(), tcp_listen_pcbs, tcp_output(), tcp_pcb_remove(), tcp_pcbs_sane, tcp_process(), tcp_process_refused_data(), TCP_PSH, TCP_RST, tcp_rst, TCP_RST_DEBUG, TCP_STATS_INC, TCP_SYN, tcp_timewait_input(), tcp_tw_pcbs, TCP_WND, TCPH_FLAGS, TCPH_HDRLEN, tcphdr, tcp_seg::tcphdr, tcphdr_opt1len, tcphdr_opt2, tcplen, TF_CLOSED, TF_GOT_FIN, TF_RESET, TF_RXCLOSED, TIME_WAIT, pbuf::tot_len, U16_F, and X16_F.
Referenced by ip6_input(), and ip_input().
Send keepalive packets to keep a connection active although no data is sent over it.
Called by tcp_slowtmr()
pcb | the tcp_pcb for which to send a keepalive packet |
References htonl, IP_PROTO_TCP, ipX_addr_debug_print, ipX_chksum_pseudo, ipX_output, ipX_output_hinted, tcp_pcb::keep_cnt_sent, LWIP_DEBUGF, NULL, pbuf::payload, pbuf_free(), PCB_ISIPV6, tcp_pcb::rcv_nxt, tcp_pcb::snd_nxt, TCP_DEBUG, tcp_output_alloc_header(), TCP_STATS_INC, tcp_ticks, tcphdr, tcp_pcb::tmr, pbuf::tot_len, U16_F, and U32_F.
Referenced by tcp_slowtmr().
Calculates a new initial sequence number for new connections.
References tcp_ticks.
Referenced by tcp_alloc(), and tcp_connect().
Purges a TCP PCB.
Removes any buffered data and frees the buffer memory (pcb->ooseq, pcb->unsent and pcb->unacked are freed).
pcb | tcp_pcb to purge. The pcb itself is not deallocated! |
References CLOSED, IP_PCB_IPVER_EQ, ipX_addr_cmp, ipX_addr_isany, LISTEN, tcp_listen_pcbs_t::listen_pcbs, LWIP_ASSERT, LWIP_DEBUGF, NULL, tcp_pcb::ooseq, pbuf_free(), PCB_ISIPV6, tcp_pcb::refused_data, tcp_pcb::rtime, SYN_RCVD, TCP_DEBUG, tcp_listen_pcbs, tcp_segs_free(), TIME_WAIT, tcp_pcb::unacked, tcp_pcb::unsent, and tcp_pcb::unsent_oversize.
Referenced by tcp_close_shutdown(), tcp_pcb_remove(), tcp_process(), and tcp_slowtmr().
Purges the PCB and removes it from a PCB list.
Any delayed ACKs are sent first.
pcblist | PCB list to purge. |
pcb | tcp_pcb to purge. The pcb itself is NOT deallocated! |
References CLOSED, tcp_pcb::flags, LISTEN, LWIP_ASSERT, NULL, tcp_pcb::ooseq, tcp_output(), tcp_pcb_purge(), tcp_pcbs_sane, TCP_RMV, TF_ACK_DELAY, TF_ACK_NOW, TIME_WAIT, tcp_pcb::unacked, and tcp_pcb::unsent.
Referenced by tcp_abandon(), tcp_close_shutdown(), and tcp_input().
Pass pcb->refused_data to the recv callback.
References ERR_ABRT, ERR_INPROGRESS, ERR_OK, pbuf::flags, LWIP_DEBUGF, NULL, pbuf_cat(), PBUF_FLAG_TCP_FIN, tcp_pcb::rcv_wnd, tcp_pcb::refused_data, TCP_EVENT_CLOSED, TCP_EVENT_RECV, TCP_INPUT_DEBUG, and TCP_WND.
Referenced by tcp_fasttmr(), and tcp_input().
Default receive callback that is called if the user didn't register a recv callback for the pcb.
References ERR_OK, NULL, pbuf_free(), tcp_close(), tcp_recved(), and pbuf::tot_len.
Referenced by tcp_alloc().
Requeue the first unacked segment for retransmission.
Called by tcp_receive() for fast retramsmit.
pcb | the tcp_pcb for which to retransmit the first unacked segment |
References tcp_seg::next, tcp_pcb::nrtx, ntohl, NULL, tcp_pcb::rttest, snmp_inc_tcpretranssegs, TCP_SEQ_LT, tcp_seg::tcphdr, tcp_pcb::unacked, tcp_pcb::unsent, and tcp_pcb::unsent_oversize.
Referenced by tcp_process(), and tcp_rexmit_fast().
Handle retransmission after three dupacks received.
pcb | the tcp_pcb for which to retransmit the first unacked segment |
References tcp_pcb::cwnd, tcp_pcb::dupacks, tcp_pcb::flags, tcp_pcb::lastack, LWIP_DEBUGF, tcp_pcb::mss, ntohl, NULL, tcp_pcb::snd_wnd, tcp_pcb::ssthresh, TCP_FR_DEBUG, tcp_rexmit(), tcp_seg::tcphdr, TF_INFR, U16_F, U32_F, and tcp_pcb::unacked.
Referenced by tcp_receive().
Requeue all unacked segments for retransmission.
Called by tcp_slowtmr() for slow retransmission.
pcb | the tcp_pcb for which to re-enqueue all unacked segments |
References tcp_seg::next, tcp_pcb::nrtx, NULL, tcp_pcb::rttest, tcp_output(), tcp_pcb::unacked, tcp_pcb::unsent, and tcp_pcb::unsent_oversize.
Referenced by tcp_slowtmr().
void tcp_rst_impl | ( | u32_t | seqno, |
u32_t | ackno, | ||
ipX_addr_t * | local_ip, | ||
ipX_addr_t * | remote_ip, | ||
u16_t | local_port, | ||
u16_t | remote_port, | ||
u8_t | isipv6 | ||
) |
Send a TCP RESET packet (empty segment with RST flag set) either to abort a connection or to show that there is no matching local connection for a received segment.
Called by tcp_abort() (to abort a local connection), tcp_input() (if no matching local pcb was found), tcp_listen_input() (if incoming segment has ACK flag set) and tcp_process() (received segment in the wrong state)
Since a RST segment is in most cases not sent for an active connection, tcp_rst() has a number of arguments that are taken from a tcp_pcb for most other segment output functions.
seqno | the sequence number to use for the outgoing segment |
ackno | the acknowledge number to use for the outgoing segment |
local_ip | the local IP address to send the segment from |
remote_ip | the remote IP address to send the segment to |
local_port | the local TCP port to send the segment from |
remote_port | the remote TCP port to send the segment to |
References htonl, htons, IP_PROTO_TCP, ipX_chksum_pseudo, ipX_output, pbuf::len, LWIP_ASSERT, LWIP_DEBUGF, NULL, pbuf::payload, pbuf_alloc(), pbuf_free(), PBUF_IP, PBUF_RAM, PP_HTONS, snmp_inc_tcpoutrsts, TCP_ACK, TCP_DEBUG, TCP_HLEN, TCP_RST, TCP_RST_DEBUG, TCP_STATS_INC, TCP_WND, TCPH_HDRLEN_FLAGS_SET, tcphdr, pbuf::tot_len, and U32_F.
Returns a copy of the given TCP segment.
The pbuf and data are not copied, only the pointers
seg | the old tcp_seg |
References memp_malloc(), NULL, tcp_seg::p, and pbuf_ref().
Referenced by tcp_receive().
Frees a TCP segment (tcp_seg structure).
seg | single tcp_seg to free |
References memp_free(), NULL, tcp_seg::p, and pbuf_free().
Referenced by tcp_create_segment(), tcp_oos_insert_segment(), tcp_output(), tcp_process(), tcp_receive(), and tcp_segs_free().
Deallocates a list of TCP segments (tcp_seg structures).
seg | tcp_seg list of TCP segments to free |
References tcp_seg::next, next, NULL, and tcp_seg_free().
Referenced by pbuf_free_ooseq(), tcp_abandon(), tcp_oos_insert_segment(), tcp_pcb_purge(), tcp_receive(), tcp_slowtmr(), and tcp_write().
Send an ACK without data.
pcb | Protocol control block for the TCP connection to send the ACK |
References ERR_BUF, ERR_OK, tcp_pcb::flags, htonl, IP_PROTO_TCP, ipX_chksum_pseudo, ipX_output, ipX_output_hinted, LWIP_DEBUGF, LWIP_TCP_OPT_LENGTH, NULL, pbuf::payload, pbuf_free(), PCB_ISIPV6, tcp_pcb::rcv_nxt, tcp_pcb::snd_nxt, tcp_output_alloc_header(), TCP_OUTPUT_DEBUG, tcphdr, TF_ACK_DELAY, TF_ACK_NOW, TF_SEG_OPTS_TS, TF_TIMESTAMP, pbuf::tot_len, and U32_F.
Referenced by tcp_output(), and tcp_receive().
Called by tcp_close() to send a segment including FIN flag but not data.
pcb | the tcp_pcb over which to send a segment |
References ERR_OK, tcp_pcb::flags, tcp_seg::next, NULL, tcp_enqueue_flags(), TCP_FIN, TCP_RST, TCP_SYN, TCPH_FLAGS, TCPH_SET_FLAG, tcp_seg::tcphdr, TF_FIN, and tcp_pcb::unsent.
Referenced by tcp_close_shutdown().
Called every 500 ms and implements the retransmission timer and the timer that removes PCBs that have been in TIME-WAIT for enough time.
It also increments various timers such as the inactivity timer in each PCB.
Automatically called from tcp_tmr().
References CLOSE_WAIT, CLOSED, tcp_pcb::cwnd, ERR_ABRT, ERR_OK, tcp_pcb::errf, ESTABLISHED, FIN_WAIT_2, tcp_pcb::flags, ip_get_option, ipX_addr_debug_print, tcp_pcb::keep_cnt_sent, tcp_pcb::keep_idle, LAST_ACK, tcp_pcb::last_timer, LISTEN, LWIP_ASSERT, LWIP_DEBUGF, LWIP_MIN, memp_free(), tcp_pcb::mss, tcp_pcb::nrtx, NULL, tcp_pcb::ooseq, PCB_ISIPV6, tcp_pcb::persist_backoff, tcp_pcb::persist_cnt, tcp_pcb::pollinterval, tcp_pcb::polltmr, tcp_pcb::rcv_nxt, tcp_pcb::remote_port, tcp_pcb::rtime, tcp_pcb::rto, S16_F, tcp_pcb::sa, tcp_pcb::snd_nxt, tcp_pcb::snd_wnd, SOF_KEEPALIVE, tcp_pcb::ssthresh, tcp_pcb::sv, SYN_RCVD, SYN_SENT, tcp_active_pcbs, tcp_active_pcbs_changed, tcp_backoff, TCP_CWND_DEBUG, TCP_DEBUG, TCP_EVENT_ERR, TCP_EVENT_POLL, TCP_FIN_WAIT_TIMEOUT, TCP_KEEP_DUR, TCP_KEEP_INTVL, tcp_keepalive(), TCP_MSL, TCP_OOSEQ_TIMEOUT, tcp_output(), tcp_pcb_purge(), tcp_persist_backoff, tcp_rexmit_rto(), tcp_rst, TCP_RTO_DEBUG, tcp_segs_free(), TCP_SLOW_INTERVAL, TCP_SYN_RCVD_TIMEOUT, tcp_ticks, tcp_timer_ctr, tcp_tw_pcbs, tcp_zero_window_probe(), TCPWNDSIZE_F, TF_RXCLOSED, TIME_WAIT, tcp_pcb::tmr, and tcp_pcb::unacked.
Referenced by tcp_tmr().
External function (implemented in timers.c), called when TCP detects that a timer is needed (i.e.
active- or time-wait-pcb found).
External function (implemented in timers.c), called when TCP detects that a timer is needed (i.e.
References NULL, sys_timeout(), tcp_active_pcbs, TCP_TMR_INTERVAL, tcp_tw_pcbs, tcpip_tcp_timer(), and tcpip_tcp_timer_active.
Called periodically to dispatch TCP timers.
References tcp_fasttmr(), tcp_slowtmr(), and tcp_timer.
Referenced by tcpip_tcp_timer().
Update the state that tracks the available window space to advertise.
Returns how much extra window would be advertised if we sent an update now.
References LWIP_ASSERT, LWIP_MIN, tcp_pcb::mss, tcp_pcb::rcv_ann_right_edge, tcp_pcb::rcv_ann_wnd, tcp_pcb::rcv_nxt, tcp_pcb::rcv_wnd, TCP_SEQ_GEQ, TCP_SEQ_GT, and TCP_WND.
Referenced by tcp_receive(), and tcp_recved().
Send persist timer zero-window probes to keep a connection active when a window update is lost.
Called by tcp_slowtmr()
pcb | the tcp_pcb for which to send a zero-window probe packet |
References if(), IP_PROTO_TCP, ipX_addr_debug_print, ipX_chksum_pseudo, ipX_output, ipX_output_hinted, tcp_pcb::keep_cnt_sent, tcp_seg::len, LWIP_DEBUGF, NULL, tcp_seg::p, pbuf::payload, pbuf_copy_partial(), pbuf_free(), PCB_ISIPV6, tcp_pcb::rcv_nxt, tcp_pcb::snd_nxt, TCP_ACK, TCP_DEBUG, TCP_FIN, TCP_HLEN, tcp_output_alloc_header(), TCP_STATS_INC, tcp_ticks, TCPH_FLAGS, TCPH_FLAGS_SET, tcphdr, tcp_seg::tcphdr, tcp_pcb::tmr, pbuf::tot_len, U16_F, U32_F, tcp_pcb::unacked, and tcp_pcb::unsent.
Referenced by tcp_slowtmr().
PACK_STRUCT_BEGIN struct tcp_hdr PACK_STRUCT_STRUCT |
struct tcp_pcb* tcp_active_pcbs |
List of all TCP PCBs that are in a state in which they accept or send data.
Referenced by netif_set_ipaddr(), pbuf_free_ooseq(), tcp_fasttmr(), tcp_input(), tcp_slowtmr(), tcp_timer_needed(), and tcpip_tcp_timer().
u8_t tcp_active_pcbs_changed |
Referenced by tcp_fasttmr(), and tcp_slowtmr().
struct tcp_pcb* tcp_bound_pcbs |
List of all TCP PCBs bound but not yet (connected || listening)
struct tcp_pcb* tcp_input_pcb |
Referenced by tcp_output().
union tcp_listen_pcbs_t tcp_listen_pcbs |
List of all TCP PCBs in LISTEN state.
Referenced by netif_set_ipaddr(), tcp_close_shutdown(), tcp_input(), tcp_listen_with_backlog(), and tcp_pcb_purge().
u32_t tcp_ticks |
struct tcp_pcb* tcp_tmp_pcb |
Only used for temporary storage.
struct tcp_pcb* tcp_tw_pcbs |
List of all TCP PCBs in TIME-WAIT state.
Referenced by tcp_input(), tcp_process(), tcp_slowtmr(), tcp_timer_needed(), and tcpip_tcp_timer().