This module contains SAMV71 WILC BSP APIs implementation.
Copyright (c) 2016-2018 Microchip Technology Inc. and its subsidiaries.
#include "bsp/include/nm_bsp.h"
#include "common/include/nm_common.h"
#include "asf.h"
#include "conf_wilc.h"
Functions | |
static void | chip_isr (uint32_t id, uint32_t mask) |
static void | init_chip_pins (void) |
sint8 | nm_bsp_init (void) |
Initialization for bsp (Board Support Package) such as Reset and Chip Enable Pins for WILC, delays, register ISR, enable/disable IRQ for WILC, ...etc. You must use this function in the head of your application to enable WILC and Host Driver communicate each other. More... | |
void | nm_bsp_interrupt_ctrl (uint8 u8Enable) |
Enable/Disable interrupts. More... | |
void | nm_bsp_register_isr (tpfNmBspIsr pfIsr) |
void | nm_bsp_reset (void) |
Reset NMC1500 SoC by setting CHIP_EN and RESET_N signals low, CHIP_EN high then RESET_N high. More... | |
void | nm_bsp_sleep (uint32 u32TimeMsec) |
Variables | |
static tpfNmBspIsr | gpfIsr |
|
static |
References CONF_WILC_SPI_INT_MASK, CONF_WILC_SPI_INT_PIO_ID, and gpfIsr.
Referenced by nm_bsp_register_isr().
References CONF_WILC_PIN_CHIP_ENABLE, CONF_WILC_PIN_RESET, CONF_WILC_SPI_CS_GPIO, pio_configure_pin(), PIO_PULLUP, pio_set_pin_high(), and PIO_TYPE_PIO_OUTPUT_0.
Referenced by nm_bsp_init().
|
static |
Referenced by chip_isr(), nm_bsp_init(), and nm_bsp_register_isr().