BSD compatible socket interface internal types.
Copyright (c) 2016-2021 Microchip Technology Inc. and its subsidiaries.
#include "socket/include/socket.h"
Data Structures | |
struct | tstrAcceptReply |
struct | tstrBindCmd |
struct | tstrBindReply |
struct | tstrConnectAlpnReply |
Connect Reply, contains sock number, error value and index of negotiated application protocol. More... | |
struct | tstrConnectCmd |
struct | tstrConnectReply |
Connect Reply, contains sock number and error value. More... | |
struct | tstrDnsReply |
DNS Reply, contains hostName and HostIP. More... | |
struct | tstrListenCmd |
struct | tstrListenReply |
struct | tstrPingCmd |
struct | tstrPingReply |
struct | tstrRecvCmd |
struct | tstrRecvReply |
struct | tstrSendCmd |
struct | tstrSendReply |
Send Reply, contains socket number and number of sent bytes. More... | |
struct | tstrSetSocketOptCmd |
struct | tstrSockAddr |
struct | tstrSslCertExpSettings |
SSL Certificate Expiry Validation Settings. More... | |
struct | tstrSSLSetSockOptCmd |
struct | tstrSSLSocketCreateCmd |
Typedefs | |
typedef sint8 | SOCKET |
Definition for socket handler data type. Socket ID,used with all socket operations to uniquely identify the socket handler. The ID is uniquely assigned at socket creation when calling socket operation. More... | |
typedef tstrSockAddr | tstrUIPSockAddr |
#define ALPN_LIST_MAX_SIZE 32 |
Maximum length of ALPN list that can be specified by the application. The list is in the following format:
0 1 2 3 ... (bytes) +-------+-------+-------+ ... +-------+ ... +-------+ ... | Length L (BE) | len1 | name1... | len2 | name2... | len3 | name3... +-------+-------+-------+ ... +-------+ ... +-------+ ... Length fields do not include themselves.
Referenced by set_alpn_list(), and sslSetSockOpt().
#define ALPN_LIST_MIN_SIZE 4 |
#define PING_ERR_DEST_UNREACH 1 |
#define PING_ERR_SUCCESS 0 |
#define PING_ERR_TIMEOUT 2 |
#define SOCKET_CMD_ACCEPT 0x43 |
Socket Accepting command value.
Referenced by m2m_ip_cb().
#define SOCKET_CMD_BIND 0x41 |
Socket Binding command value.
Referenced by bind(), and m2m_ip_cb().
#define SOCKET_CMD_CLOSE 0x49 |
Socket Close command value.
Referenced by close().
#define SOCKET_CMD_CONNECT 0x44 |
Socket Connecting command value.
Referenced by connect(), and m2m_ip_cb().
#define SOCKET_CMD_DNS_RESOLVE 0x4A |
Socket DNS Resolve command value.
Referenced by gethostbyname(), and m2m_ip_cb().
#define SOCKET_CMD_INVALID 0x00 |
Invalid Socket command value.
#define SOCKET_CMD_LISTEN 0x42 |
Socket Listening command value.
Referenced by listen(), and m2m_ip_cb().
#define SOCKET_CMD_PING 0x52 |
Referenced by m2m_ip_cb(), and m2m_ping_req().
#define SOCKET_CMD_RECV 0x46 |
Socket Receive command value.
Referenced by m2m_ip_cb(), and recv().
#define SOCKET_CMD_RECVFROM 0x48 |
Socket ReceiveFrom command value.
Referenced by m2m_ip_cb(), and recvfrom().
#define SOCKET_CMD_SECURE 0x56 |
Make secure a previously opened socket.
Referenced by secure().
#define SOCKET_CMD_SEND 0x45 |
Socket send command value.
Referenced by m2m_ip_cb(), and send().
#define SOCKET_CMD_SENDTO 0x47 |
Socket sendTo command value.
Referenced by m2m_ip_cb(), and sendto().
#define SOCKET_CMD_SET_SOCKET_OPTION 0x4F |
Set Socket Option command value.
Referenced by setsockopt().
#define SOCKET_CMD_SSL_BIND 0x54 |
Referenced by bind(), and m2m_ip_cb().
#define SOCKET_CMD_SSL_CLOSE 0x4E |
SSL-Socket Close command value.
Referenced by close().
#define SOCKET_CMD_SSL_CONNECT 0x4B |
SSL-Socket Connect command value.
Referenced by connect(), and m2m_ip_cb().
#define SOCKET_CMD_SSL_CONNECT_ALPN 0x57 |
SSL-Socket Connect with ALPN command value.
Referenced by m2m_ip_cb().
#define SOCKET_CMD_SSL_CREATE 0x50 |
Referenced by socket().
#define SOCKET_CMD_SSL_EXP_CHECK 0x55 |
Referenced by sslEnableCertExpirationCheck().
#define SOCKET_CMD_SSL_RECV 0x4D |
SSL-Socket Receive command value.
Referenced by m2m_ip_cb(), and recv().
#define SOCKET_CMD_SSL_SEND 0x4C |
SSL-Socket Send command value.
Referenced by m2m_ip_cb(), and send().
#define SOCKET_CMD_SSL_SET_CS_LIST 0x53 |
Recommend instead using M2M_SSL_REQ_SET_CS_LIST and associated response M2M_SSL_RESP_SET_CS_LIST
#define SOCKET_CMD_SSL_SET_SOCK_OPT 0x51 |
Referenced by sslSetSockOpt().
#define SSL_MAX_OPT_LEN HOSTNAME_MAX_SIZE |
typedef tstrSockAddr tstrUIPSockAddr |