M2M Provisioning Mode Configuration.
#include <m2m_types.h>
Data Fields | |
uint8 | __PAD24__ [3] |
char | acHttpServerDomainName [64] |
tstrM2MAPConfig | strApConfig |
tstrM2MAPConfigExt | strApConfigExt |
uint8 | u8EnableRedirect |
uint8 tstrM2MProvisionModeConfig::__PAD24__[3] |
char tstrM2MProvisionModeConfig::acHttpServerDomainName[64] |
The device domain name for HTTP provisioning.
Referenced by m2m_wifi_start_provision_mode_ext().
tstrM2MAPConfig tstrM2MProvisionModeConfig::strApConfig |
Configuration parameters for the WiFi AP.
Referenced by m2m_wifi_start_provision_mode_ext().
tstrM2MAPConfigExt tstrM2MProvisionModeConfig::strApConfigExt |
Additional configuration parameters for the WiFi AP.
Referenced by m2m_wifi_start_provision_mode_ext().
uint8 tstrM2MProvisionModeConfig::u8EnableRedirect |
A flag to enable/disable HTTP redirect feature for the HTTP Provisioning server. If the Redirect is enabled, all HTTP traffic (http://URL) from the device associated with WINC AP will be redirected to the HTTP Provisioning Web page.
Referenced by m2m_wifi_start_provision_mode_ext().