This struct contains a set of TLS certificates.
#include <m2m_types.h>
Data Fields | |
tstrTlsSrvSecFileEntry | astrEntries [TLS_SRV_SEC_MAX_FILES] |
uint8 | au8SecStartPattern [TLS_SRV_SEC_START_PATTERN_LEN] |
uint32 | u32CRC |
uint32 | u32nEntries |
uint32 | u32NextWriteAddr |
tstrTlsSrvSecFileEntry tstrTlsSrvSecHdr::astrEntries[TLS_SRV_SEC_MAX_FILES] |
TLS Certificate headers.
uint8 tstrTlsSrvSecHdr::au8SecStartPattern[TLS_SRV_SEC_START_PATTERN_LEN] |
Start pattern.
uint32 tstrTlsSrvSecHdr::u32CRC |
CRC32 of entire cert block, only the cert writer computes this, the FW just does a compare with replacement blocks.
uint32 tstrTlsSrvSecHdr::u32nEntries |
Number of certificates stored in the struct.
uint32 tstrTlsSrvSecHdr::u32NextWriteAddr |