Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
WINC1500 AP Scan Example for SAMR30 XPlained Pro B Documentation

Introduction

This example demonstrates the use of the WINC1500 with the SAM Xplained Pro board to scan for access point.
It uses the following hardware:

  • the SAM Xplained Pro.
  • the WINC1500 on EXT1.

Main Files

  • main.c : Initialize the WINC1500 and scan AP until defined AP is founded.

Usage

  1. Configure below code in the main.h for AP to be connected.
    * #define MAIN_WLAN_SSID "DEMO_AP"
    * #define MAIN_WLAN_PSK "12345678"
    *
  2. Build the program and download it into the board.
  3. On the computer, open and configure a terminal application as the follows.
    * Baud Rate : 115200
    * Data : 8bit
    * Parity bit : none
    * Stop bit : 1bit
    * Flow control : none
    *
  4. Start the application.
  5. In the terminal window, the following text should appear:
    * -- WINC1500 AP scan example --
    * -- SAM_XPLAINED_PRO --
    * -- Compiled: xxx xx xxxx xx:xx:xx --
    *
    * [1] SSID:DEMO_AP1
    * [2] SSID:DEMO_AP2
    * [3] SSID:DEMO_AP
    * Found DEMO_AP
    * Wi-Fi connected
    * Wi-Fi IP is xxx.xxx.xxx.xxx
    *

Compilation Information

This software was written for the GNU GCC compiler using Atmel Studio 6.2 Other compilers may or may not work.

Contact Information

For further information, visit Microchip.