Microchip® Advanced Software Framework

tstrTlsSrvSecFileEntry Struct Reference

This struct contains a TLS certificate.

#include <m2m_types.h>

Data Fields

char acFileName [TLS_FILE_NAME_MAX]
 
uint32 u32FileAddr
 
uint32 u32FileSize
 

char tstrTlsSrvSecFileEntry::acFileName[TLS_FILE_NAME_MAX]

Name of the certificate.

Referenced by TlsSrvSecFopen().

uint32 tstrTlsSrvSecFileEntry::u32FileAddr

Error Code.

Referenced by TlsSrvSecFopen(), and TlsSrvSecFwrite().

uint32 tstrTlsSrvSecFileEntry::u32FileSize

Size of the certificate.

Referenced by TlsSrvSecFclose(), and WriteTlsServerKeyMaterial().