Microchip® Advanced Software Framework

•All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
WINC1500 Chip Info Example for SAMD21 XPlained Pro Documentation

Introduction

This example demonstrates the use of the WINC1500 with the SAMD21 Xplained Pro board to retrieve the chip information of the Wi-Fi module.
It uses the following hardware:

  • the SAMD21 Xplained Pro.
  • the WINC1500 on EXT1.

Main Files

  • main.c : Initialize the WINC1500 and retrieve information.

Usage

  1. Build the program and download it into the board.
  2. On the computer, open and configure a terminal application as the follows.
    * Baud Rate : 115200
    * Data : 8bit
    * Parity bit : none
    * Stop bit : 1bit
    * Flow control : none
    *
  3. Start the application.
  4. In the terminal window, the following text should appear:
    * -- WINC1500 chip information example --
    * -- Compiled: xxx xx xxxx xx:xx:xx --
    * Chip ID : xxxxxx
    * RF Revision ID : x
    * Done.
    *

Compilation Information

This software was written for the GNU GCC compiler using Atmel Studio 6.2 Other compilers may or may not work.

Contact Information

For further information, visit Microchip.