Microchip® Advanced Software Framework

nm_bus_wrapper_same70.c File Reference

This module contains NMC1000 bus wrapper APIs implementation.

Copyright (c) 2016-2021 Microchip Technology Inc. and its subsidiaries.

#include <stdio.h>
#include "bsp/include/nm_bsp.h"
#include "common/include/nm_common.h"
#include "bus_wrapper/include/nm_bus_wrapper.h"
#include "asf.h"
#include "conf_winc.h"

Macros

#define NM_BUS_MAX_TRX_SZ   4096
 
#define SPI_ASSERT_CS()   do {p_pio_cs->PIO_CODR = 1 << (CONF_WINC_SPI_CS_GPIO & 0x1F);} while(0)
 Fast CS macro. More...
 
#define SPI_DEASSERT_CS()   do {p_pio_cs->PIO_SODR = 1 << (CONF_WINC_SPI_CS_GPIO & 0x1F);} while(0)
 

Functions

sint8 nm_bus_deinit (void)
 De-initialize the bus wrapper. More...
 
sint8 nm_bus_init (void *pvinit)
 
sint8 nm_bus_ioctl (uint8 u8Cmd, void *pvParameter)
 
sint8 nm_spi_rw (uint8 *pu8Mosi, uint8 *pu8Miso, uint16 u16Sz)
 

Variables

tstrNmBusCapabilities egstrNmBusCapabilities
 
Pio * p_pio_cs
 PIO instance used by CS. More...
 

#define NM_BUS_MAX_TRX_SZ   4096
#define SPI_ASSERT_CS ( )    do {p_pio_cs->PIO_CODR = 1 << (CONF_WINC_SPI_CS_GPIO & 0x1F);} while(0)

Fast CS macro.

Referenced by nm_spi_rw().

#define SPI_DEASSERT_CS ( )    do {p_pio_cs->PIO_SODR = 1 << (CONF_WINC_SPI_CS_GPIO & 0x1F);} while(0)

Referenced by nm_bus_init(), and nm_spi_rw().

nm_bus_deinit ( void  )

De-initialize the bus wrapper.

Returns
ZERO in case of success and M2M_ERR_BUS_FAIL in case of failure

References CONF_WINC_SPI, CONF_WINC_SPI_CLK_GPIO, CONF_WINC_SPI_CS_GPIO, CONF_WINC_SPI_MISO_GPIO, CONF_WINC_SPI_MOSI_GPIO, IOPORT_DIR_INPUT, ioport_set_pin_dir(), M2M_SUCCESS, and spi_disable().

Referenced by nm_bus_iface_deinit().

tstrNmBusCapabilities egstrNmBusCapabilities
Initial value:
=
{
}
#define NM_BUS_MAX_TRX_SZ
Definition: nm_bus_wrapper_same70.c:42

Referenced by nm_read_block(), and nm_write_block().

Pio* p_pio_cs

PIO instance used by CS.