#include <ecc_types.h>
Data Fields | |
union { | |
tstrEcdhReqInfo strEcdhREQ | |
tstrEcdsaSignReqInfo strEcdsaSignREQ | |
tstrEcdsaVerifyReqInfo strEcdsaVerifyREQ | |
}; | |
uint16 | u16REQ |
uint16 | u16Status |
uint32 | u32SeqNo |
uint32 | u32UserData |
union { ... } |
tstrEcdhReqInfo tstrEccReqInfo::strEcdhREQ |
tstrEcdsaSignReqInfo tstrEccReqInfo::strEcdsaSignREQ |
tstrEcdsaVerifyReqInfo tstrEccReqInfo::strEcdsaVerifyREQ |
uint16 tstrEccReqInfo::u16REQ |
uint16 tstrEccReqInfo::u16Status |
uint32 tstrEccReqInfo::u32SeqNo |
uint32 tstrEccReqInfo::u32UserData |