Roaming related information .
#include <m2m_types.h>
Data Fields | |
uint8 | __PAD16__ [2] |
uint8 | u8EnableDhcp |
uint8 | u8EnableRoaming |
uint8 tstrM2mWiFiRoaming::__PAD16__[2] |
Padding bytes for forcing 4-byte alignment
uint8 tstrM2mWiFiRoaming::u8EnableDhcp |
Enable/Disable DHCP client when u8EnableRoaming is true
Referenced by m2m_wifi_enable_roaming().
uint8 tstrM2mWiFiRoaming::u8EnableRoaming |
Enable/Disable Roaming
Referenced by m2m_wifi_disable_roaming(), and m2m_wifi_enable_roaming().