Certificate data for inclusion in a revocation list (CRL)
#include <m2m_types.h>
Data Fields | |
uint8 | __PAD24__ [3] |
uint8 | au8Data [TLS_CRL_DATA_MAX_LEN] |
uint8 | u8DataLen |
uint8 tstrTlsCrlEntry::__PAD24__[3] |
Padding bytes for forcing 4-byte alignment
uint8 tstrTlsCrlEntry::au8Data[TLS_CRL_DATA_MAX_LEN] |
Certificate data
uint8 tstrTlsCrlEntry::u8DataLen |
Length of certificate data (maximum possible is TLS_CRL_DATA_MAX_LEN)