Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Groups Pages
WINC1500 Firmware Update Project (v19.7.3) for SAML21 XPlained Pro Documentation

Introduction

This empty project is a placeholder for the tools to use to perform the following actions:

  • WINC1500 firmware update
  • WINC1500 root certificate update

It can be used with the following hardware:

  • the SAMG53 Xplained Pro.
  • the SAMG55 Xplained Pro.
  • the SAMD21 Xplained Pro.
  • the SAMW25 Xplained Pro.
  • the WINC1500 must be connected to EXT1.

For a more information about WINC1500 update please refer to the following document available under the doc folder:

  • Atmel-AN004-Firmware-Update-Procedure-for-WINC1500-WiFi-Module-using-SAM-Xplained-Pro.pdf

Main Files

  • samXXX_xplained_pro_firmware_update.bat : script to perform firmware update.
  • samXXX_xplained_pro_certificate_update.bat : script to perform root certificate update.

Contact Information

For further information, visit Microchip.