HTTP File Downloader Example.
Copyright (c) 2016-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | IPV4_BYTE(val, index) ((val >> (index * 8)) & 0xFF) |
IP address parsing. More... | |
#define | MAIN_BUFFER_MAX_SIZE (1446) |
Maximum size for packet buffer. More... | |
#define | MAIN_HTTP_FILE_URL "http://ww1.microchip.com/downloads/en/DeviceDoc/Atmel-45154-Product-Selection-Guide_Brochure.pdf" |
Content URI for download. More... | |
#define | MAIN_MAX_FILE_EXT_LENGTH (8) |
Maximum file extension length. More... | |
#define | MAIN_MAX_FILE_NAME_LENGTH (250) |
Maximum file name length. More... | |
#define | MAIN_WLAN_AUTH M2M_WIFI_SEC_WPA_PSK |
Security manner. More... | |
#define | MAIN_WLAN_PSK "12345678" |
Password for Destination SSID. More... | |
#define | MAIN_WLAN_SSID "DEMO_AP" |
Wi-Fi AP Settings. More... | |
#define | MAIN_ZERO_FMT(SZ) (SZ == 4) ? "%04d" : (SZ == 3) ? "%03d" : (SZ == 2) ? "%02d" : "%d" |
Output format with '0'. More... | |
Enumerations | |
enum | download_state { NOT_READY = 0, STORAGE_READY = 0x01, WIFI_CONNECTED = 0x02, GET_REQUESTED = 0x04, DOWNLOADING = 0x08, COMPLETED = 0x10, CANCELED = 0x20 } |
#define IPV4_BYTE | ( | val, | |
index | |||
) | ((val >> (index * 8)) & 0xFF) |
IP address parsing.
Referenced by resolve_cb().
#define MAIN_BUFFER_MAX_SIZE (1446) |
Maximum size for packet buffer.
Referenced by configure_http_client(), and http_client_callback().
#define MAIN_HTTP_FILE_URL "http://ww1.microchip.com/downloads/en/DeviceDoc/Atmel-45154-Product-Selection-Guide_Brochure.pdf" |
Content URI for download.
Referenced by start_download(), and store_file_packet().
#define MAIN_MAX_FILE_EXT_LENGTH (8) |
Maximum file extension length.
Referenced by rename_to_unique().
#define MAIN_MAX_FILE_NAME_LENGTH (250) |
Maximum file name length.
Referenced by rename_to_unique(), and store_file_packet().
#define MAIN_WLAN_AUTH M2M_WIFI_SEC_WPA_PSK |
#define MAIN_WLAN_PSK "12345678" |
#define MAIN_WLAN_SSID "DEMO_AP" |
#define MAIN_ZERO_FMT | ( | SZ | ) | (SZ == 4) ? "%04d" : (SZ == 3) ? "%03d" : (SZ == 2) ? "%02d" : "%d" |
Output format with '0'.
Referenced by rename_to_unique().
enum download_state |