Socket bind status.
An asynchronous call to the @ref bind socket operation, returns information through this structure in response. This structure together with the event @ref SOCKET_MSG_BIND are passed in parameters to the callback function.
#include <socket.h>
Data Fields | |
sint8 | status |
sint8 tstrSocketBindMsg::status |
The result of the bind operation. Holding a value of ZERO for a successful bind or otherwise a negative error code corresponding to Error Codes.
Referenced by m2m_ip_cb(), and m2m_wifi_socket_handler().