This module contains SAM4S BSP APIs implementation.
Copyright (c) 2016-2018 Microchip Technology Inc. and its subsidiaries.
#include "bsp/include/nm_bsp.h"
#include "common/include/nm_common.h"
#include "asf.h"
#include "conf_winc.h"
Functions | |
static void | chip_isr (uint32_t id, uint32_t mask) |
static void | init_chip_pins (void) |
sint8 | nm_bsp_deinit (void) |
De-iInitialize BSP. More... | |
sint8 | nm_bsp_init (void) |
Initialize BSP. More... | |
void | nm_bsp_interrupt_ctrl (uint8 u8Enable) |
Enable/Disable interrupts from the WINC. More... | |
void | nm_bsp_register_isr (tpfNmBspIsr pfIsr) |
Register the host interface interrupt service routine. More... | |
void | nm_bsp_reset (void) |
Reset NMC1500 SoC by setting CHIP_EN and RESET_N signals low, CHIP_EN high then RESET_N high. More... | |
void | nm_bsp_sleep (uint32 u32TimeMsec) |
Used to put the host to sleep for the specified duration (in milliseconds). Forcing the host to sleep for extended period may lead to host not being able to respond to WINC board events. It is important to be considerate while choosing the sleep period. More... | |
Variables | |
static tpfNmBspIsr | gpfIsr |
|
static |
References CONF_WINC_SPI_INT_MASK, CONF_WINC_SPI_INT_PIO_ID, and gpfIsr.
Referenced by nm_bsp_register_isr().
|
static |
References CONF_WINC_PIN_CHIP_ENABLE, CONF_WINC_PIN_RESET, CONF_WINC_PIN_WAKE, CONF_WINC_SPI_CS_GPIO, pio_configure_pin(), PIO_DEFAULT, PIO_PULLUP, pio_set_pin_high(), and PIO_TYPE_PIO_OUTPUT_0.
Referenced by nm_bsp_init().
|
static |
Referenced by chip_isr(), nm_bsp_init(), and nm_bsp_register_isr().