Microchip® Advanced Software Framework

tstrIperfInit Struct Reference

#include <iperf.h>

Data Fields

uint32_t data_rate
 
uint8_t ip [4]
 
tenuNMI_IperfMode operating_mode
 
uint32_t packet_len
 
uint32_t packets_to_send
 
uint16_t port
 
uint8_t tls
 

uint32_t tstrIperfInit::data_rate

Referenced by IperfUDP_ClientStart().

uint8_t tstrIperfInit::ip[4]
tenuNMI_IperfMode tstrIperfInit::operating_mode

Referenced by IperfCreate(), and main().

uint32_t tstrIperfInit::packet_len
uint32_t tstrIperfInit::packets_to_send
uint8_t tstrIperfInit::tls

Referenced by IperfTCP_ClientStart(), and main().