This module contains NMC1000 bus wrapper APIs declarations.
Copyright (c) 2016-2021 Microchip Technology Inc. and its subsidiaries.
#include "common/include/nm_common.h"
Data Structures | |
struct | tstrNmBusCapabilities |
Structure holding bus capabilities information. More... | |
struct | tstrNmI2cDefault |
Structure holding I2C default operation parameters. More... | |
struct | tstrNmI2cSpecial |
Structure holding I2C special operation parameters. More... | |
struct | tstrNmSpiRw |
Structure holding SPI R/W parameters. More... | |
struct | tstrNmUartDefault |
Structure holding UART default operation parameters. More... | |
Macros | |
#define | NM_BUS_IOCTL_R ((uint8)0) |
IOCTL commands. More... | |
#define | NM_BUS_IOCTL_RW ((uint8)3) |
#define | NM_BUS_IOCTL_W ((uint8)1) |
#define | NM_BUS_IOCTL_W_SPECIAL ((uint8)2) |
#define | NM_BUS_IOCTL_WR_RESTART ((uint8)4) |
#define | NM_BUS_TYPE_I2C ((uint8)0) |
BUS Type. More... | |
#define | NM_BUS_TYPE_SPI ((uint8)1) |
#define | NM_BUS_TYPE_UART ((uint8)2) |
Functions | |
sint8 | nm_bus_deinit (void) |
De-initialize the bus wrapper. More... | |
sint8 | nm_bus_init (void *) |
sint8 | nm_bus_ioctl (uint8 u8Cmd, void *pvParameter) |
sint8 | nm_bus_reinit (void *) |
sint8 | nm_spi_rw (uint8 *pu8Mosi, uint8 *pu8Miso, uint16 u16Sz) |
Variables | |
tstrNmBusCapabilities | egstrNmBusCapabilities |
#define NM_BUS_IOCTL_R ((uint8)0) |
IOCTL commands.
Read only ==> I2C/UART. Parameter:tstrNmI2cDefault/tstrNmUartDefault
Referenced by nm_bus_ioctl().
#define NM_BUS_IOCTL_RW ((uint8)3) |
Read/Write at the same time ==> SPI only. Parameter:tstrNmSpiRw
Referenced by nm_bus_ioctl().
#define NM_BUS_IOCTL_W ((uint8)1) |
Write only ==> I2C/UART. Parameter type tstrNmI2cDefault/tstrNmUartDefault
Referenced by nm_bus_ioctl().
#define NM_BUS_IOCTL_W_SPECIAL ((uint8)2) |
Write two buffers within the same transaction (same start/stop conditions) ==> I2C only. Parameter:tstrNmI2cSpecial
Referenced by nm_bus_ioctl().
#define NM_BUS_IOCTL_WR_RESTART ((uint8)4) |
Write buffer then made restart condition then read ==> I2C only. parameter:tstrNmI2cSpecial
#define NM_BUS_TYPE_I2C ((uint8)0) |
BUS Type.
#define NM_BUS_TYPE_SPI ((uint8)1) |
#define NM_BUS_TYPE_UART ((uint8)2) |
sint8 nm_bus_deinit | ( | void | ) |
De-initialize the bus wrapper.
References CONF_WINC_SPI_MISO, CONF_WINC_SPI_MOSI, CONF_WINC_SPI_SCK, CONF_WINC_SPI_SS, port_config::direction, dma_free(), port_config::input_pull, M2M_SUCCESS, master, nm_bsp_deinit(), port_get_config_defaults(), PORT_PIN_DIR_INPUT, PORT_PIN_PULL_NONE, port_pin_set_config(), and spi_disable().
Referenced by nm_bus_iface_deinit().
sint8 nm_bus_init | ( | void * | ) |
References spi_master_config::baudrate, CONF_WINC_SPI_CLOCK, CONF_WINC_SPI_CS_PIN, CONF_WINC_SPI_MODULE, CONF_WINC_SPI_PINMUX_PAD0, CONF_WINC_SPI_PINMUX_PAD1, CONF_WINC_SPI_PINMUX_PAD2, CONF_WINC_SPI_PINMUX_PAD3, CONF_WINC_SPI_SERCOM_MUX, dma_add_descriptor(), dma_allocate(), DMA_CALLBACK_TRANSFER_DONE, dma_descriptor_get_config_defaults(), dma_enable_callback(), dma_get_config_defaults(), dma_register_callback(), M2M_ERR_BUS_FAIL, M2M_SUCCESS, master, spi_config::master, spi_config::mode_specific, spi_config::mux_setting, nm_bsp_reset(), nm_bsp_sleep(), dma_resource_config::peripheral_trigger, spi_config::pinmux_pad0, spi_config::pinmux_pad1, spi_config::pinmux_pad2, spi_config::pinmux_pad3, slave_inst, spi_attach_slave(), spi_enable(), spi_get_config_defaults(), spi_init(), spi_slave_inst_get_config_defaults(), spi_slave_inst_config::ss_pin, STATUS_OK, and dma_resource_config::trigger_action.
Referenced by nm_bus_iface_init().
References M2M_ERR, NM_BUS_IOCTL_R, NM_BUS_IOCTL_RW, NM_BUS_IOCTL_W, NM_BUS_IOCTL_W_SPECIAL, nm_spi_rw(), tstrNmI2cDefault::pu8Buf, tstrNmI2cSpecial::pu8Buf1, tstrNmI2cSpecial::pu8Buf2, tstrNmSpiRw::pu8InBuf, tstrNmSpiRw::pu8OutBuf, tstrNmI2cDefault::u16Sz, tstrNmSpiRw::u16Sz, tstrNmI2cSpecial::u16Sz1, and tstrNmI2cSpecial::u16Sz2.
sint8 nm_bus_reinit | ( | void * | ) |
References M2M_SUCCESS.
References spi_rw_pio().
Referenced by nm_bus_ioctl(), nmi_spi_read(), nmi_spi_write(), and nmi_spi_writeread().
tstrNmBusCapabilities egstrNmBusCapabilities |
Referenced by nm_read_block(), and nm_write_block().