Wi-Fi Connection State.
#include <m2m_types.h>
Data Fields | |
uint8 | __PAD16__ [2] |
uint8 | u8CurrState |
uint8 | u8ErrCode |
uint8 tstrM2mWifiStateChanged::__PAD16__[2] |
Padding bytes for forcing 4-byte alignment
uint8 tstrM2mWifiStateChanged::u8CurrState |
Current Wi-Fi connection state
Referenced by iperf_wifi_cb(), and m2m_wifi_cb().
uint8 tstrM2mWifiStateChanged::u8ErrCode |
Error type review tenuM2mConnChangedErrcode