![]() ![]() | Standard board header file |
![]() ![]() | SAM L21 Xplained Pro board initialization |
![]() ![]() | SAM L21 Clock Driver |
![]() ![]() | SAM Clock Driver |
![]() ![]() | SAM L21 Clock Driver |
![]() ![]() | SAM L21 Clock Driver |
![]() ![]() | Commonly used includes, types and macros |
![]() ![]() | SAM L21 Xplained Pro board configuration |
![]() ![]() | SAM L21 Clock configuration |
![]() ![]() | SAM L21 External Interrupt Driver Configuration Header |
![]() ![]() | SAM SPI configuration |
![]() ![]() | SAM D21 IoT SW Timer Configuration Header |
![]() ![]() | WINC1500 configuration |
![]() ![]() | Common Delay Service |
![]() ![]() | WINC Application Interface Internal Types |
![]() ![]() | SAM External Interrupt Driver |
![]() ![]() | SAM External Interrupt Driver |
![]() ![]() | SAM External Interrupt Driver |
![]() ![]() | SAM External Interrupt Driver |
![]() ![]() | WINC1500 SPI Flash |
![]() ![]() | WINC1500 SPI Flash |
![]() ![]() | SAM L21 Generic Clock Driver |
![]() ![]() | SAM Generic Clock Driver |
![]() ![]() | HTTP client service |
![]() ![]() | HTTP base entity |
![]() ![]() | HTTP header definitions |
![]() ![]() | Global interrupt management for 8- and 32-bit AVR |
![]() ![]() | Global interrupt management for SAM D20, SAM3 and SAM4 (NVIC based) |
![]() ![]() | Global interrupt management for SAM D20, SAM3 and SAM4 (NVIC based) |
![]() ![]() | Arch file for SAM0 |
![]() ![]() | JSON parser |
![]() ![]() | JSON parser |
![]() ![]() | WINC1500 Peripherials Application Interface |
![]() ![]() | WINC ATE Test Driver Interface |
![]() ![]() | WINC Crypto module |
![]() ![]() | WINC Crypto Application Interface |
![]() ![]() | This module contains M2M host interface APIs implementation |
![]() ![]() | This module contains M2M host interface APIs implementation |
![]() ![]() | NMC1500 IoT OTA Interface |
![]() ![]() | WINC OTA Upgrade API Interface |
![]() ![]() | NMC1500 Peripherials Application Interface |
![]() ![]() | WINC Peripherals Application Interface |
![]() ![]() | BSD compatible socket interface internal types |
![]() ![]() | This module contains M2M Wi-Fi SSL APIs implementation |
![]() ![]() | WINC Application Interface Internal Types |
![]() ![]() | WINC Application Interface Internal Types |
![]() ![]() | This module contains M2M Wi-Fi APIs implementation |
![]() ![]() | WINC WLAN Application Interface |
![]() ![]() | MAIN configuration |
![]() ![]() | WINC1500 locate IP address example |
![]() ![]() | Preprocessor macro recursion utils |
![]() ![]() | Preprocessor macro repeating utils |
![]() ![]() | WINC BSP API Declarations |
![]() ![]() | This module contains NMC1500 BSP APIs declarations |
![]() ![]() | This module contains SAML21 BSP APIs implementation |
![]() ![]() | This module contains SAML21 BSP APIs declarations |
![]() ![]() | This module contains NMC1000 bus wrapper APIs declarations |
![]() ![]() | This module contains NMC1000 bus wrapper APIs implementation |
![]() ![]() | This module contains common APIs declarations |
![]() ![]() | WINC Driver Common API Declarations |
![]() ![]() | This module contains debug APIs declarations |
![]() ![]() | This module contains NMC1500 ASIC specific internal APIs |
![]() ![]() | This module contains NMC1500 ASIC specific internal APIs |
![]() ![]() | This module contains NMC1000 bus APIs implementation |
![]() ![]() | This module contains NMC1000 bus APIs implementation |
![]() ![]() | This module contains NMC1000 M2M driver APIs implementation |
![]() ![]() | This module contains NMC1500 M2M driver APIs declarations |
![]() ![]() | This module contains NMC1000 I2C protocol bus APIs implementation |
![]() ![]() | This module contains NMC1000 I2C protocol bus APIs implementation |
![]() ![]() | This module contains NMC1000 SPI protocol bus APIs implementation |
![]() ![]() | This module contains NMC1000 SPI protocol bus APIs implementation |
![]() ![]() | This module contains NMC1000 UART protocol bus APIs implementation |
![]() ![]() | This module contains NMC1000 UART protocol bus APIs implementation |
![]() ![]() | Atmel part identification macros |
![]() ![]() | SAM Pin Multiplexer Driver |
![]() ![]() | SAM Pin Multiplexer Driver |
![]() ![]() | SAM GPIO Port Driver |
![]() ![]() | SAM GPIO Port Driver |
![]() ![]() | SAM L21/L22/R30/R34/R35 Power functionality |
![]() ![]() | Preprocessor utils |
![]() ![]() | WINC Peripherals Application Interface |
![]() ![]() | Programmer APIs |
![]() ![]() | SAM USART LIN Quick Start |
![]() ![]() | SAM PINMUX Driver Quick Start |
![]() ![]() | SAM GPIO Port Driver Quick Start |
![]() ![]() | SAM D21/R21/L21/L22/DA1/C21/R30 Quick Start Guide for Using SPI driver with DMA |
![]() ![]() | SAM SPI Quick Start |
![]() ![]() | SAM SPI Quick Start |
![]() ![]() | SAM SPI Quick Start |
![]() ![]() | SAM SPI Quick Start |
![]() ![]() | SAM TCC Driver Quick Start |
![]() ![]() | SAM TCC Driver Double Buffering Quick Start |
![]() ![]() | SAM TCC - Timer Counter for Control Applications Callback Driver Quick Start |
![]() ![]() | SAM TCC Driver Quick Start with DMA |
![]() ![]() | SAM TCC - Timer Counter for Control Applications Callback Driver Quick Start (with Recoverable Fault) |
![]() ![]() | SAM TCC - Timer Counter for Control Applications Callback Driver Quick Start (with Non-Recoverable Fault) |
![]() ![]() | SAM TCC - Timer Counter for Control Applications Driver Quick Start |
![]() ![]() | SAM USART Quick Start |
![]() ![]() | SAM USART Quick Start |
![]() ![]() | SAM Quick Start Guide for Using Usart driver with DMA |
![]() ![]() | System-specific implementation of the _read function used by the standard library |
![]() ![]() | SAM Reset functionality |
![]() ![]() | SAM L21 Xplained Pro board definition |
![]() ![]() | SAM Serial Peripheral Interface Driver |
![]() ![]() | SAM Serial Peripheral Interface Driver |
![]() ![]() | SAM Serial Peripheral Interface Driver |
![]() ![]() | SAM Serial Peripheral Interface Driver |
![]() ![]() | SAM SERCOM Module Pinout Definitions |
![]() ![]() | Serial Mode management |
![]() ![]() | BSD compatible socket interface |
![]() ![]() | WINC BSD compatible Socket Interface |
![]() ![]() | BSD compatible socket interface internal types |
![]() ![]() | SAM Serial Peripheral Interface Driver |
![]() ![]() | SAM Serial Peripheral Interface Driver |
![]() ![]() | WINC1500 SPI Flash |
![]() ![]() | WINC1500 SPI Flash |
![]() ![]() | WINC1500 SPI Flash |
![]() ![]() | SAM Serial Peripheral Interface Driver |
![]() ![]() | SAM Serial Peripheral Interface Driver (Callback Mode) |
![]() ![]() | Status code definitions |
![]() ![]() | Common Standard I/O Serial Management |
![]() ![]() | Stream utility for the IoT service |
![]() ![]() | Stream utility for the IoT service |
![]() ![]() | Preprocessor stringizing utils |
![]() ![]() | SW Timer component for the IoT(Internet of things) service |
![]() ![]() | SW Timer component for the IoT(Internet of things) service |
![]() ![]() | SAM System related functionality |
![]() ![]() | SAM System related functionality |
![]() ![]() | SAM System Interrupt Driver |
![]() ![]() | SAM System Interrupt Driver |
![]() ![]() | SAM L21 System Interrupt Driver |
![]() ![]() | ARM functions for busy-wait delay loops |
![]() ![]() | ARM functions for busy-wait delay loops |
![]() ![]() | SAM TCC - Timer Counter for Control Applications Driver |
![]() ![]() | SAM TCC - Timer Counter for Control Applications Driver |
![]() ![]() | SAM TCC - Timer Counter for Control Applications Callback Driver |
![]() ![]() | SAM TCC - Timer Counter for Control Applications Callback Driver |
![]() ![]() | Preprocessor token pasting utils |
![]() ![]() | SAM SERCOM USART Driver |
![]() ![]() | SAM SERCOM USART Driver |
![]() ![]() | SAM SERCOM USART Asynchronous Driver |
![]() ![]() | SAM SERCOM USART Asynchronous Driver |
![]() ![]() | USART Serial wrapper service for the SAM D/L/C/R devices |
![]() ![]() | System-specific implementation of the _write function used by the standard library |