Symbols to use for configuring the board and its initialization.
Initialization | |
#define | CONF_BOARD_KEEP_WATCHDOG_AT_INIT |
Let watchdog remain enabled. More... | |
#define CONF_BOARD_KEEP_WATCHDOG_AT_INIT |
Let watchdog remain enabled.
If this symbol is defined, the watchdog is left running with its current configuration. Otherwise, it gets disabled during board initialization.