Socket listen status.
Socket listen information is returned through this structure in response to the asynchronous call to the @ref listen function. This structure together with the event @ref SOCKET_MSG_LISTEN are passed-in parameters to the callback function.
#include <socket.h>
Data Fields | |
sint8 | status |
sint8 tstrSocketListenMsg::status |
Holding a value of ZERO for a successful listen or otherwise a negative error code corresponding to Error Codes.
Referenced by m2m_ip_cb().